32 Module DIN Rail Extension Box Amendment 3 JK132EA3

EAN-Nr.
5015654795641
Packaging
1 piece
£301.79
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    165 mm
  • Height of installed product
    450 mm
  • Width of installed product
    465 mm
Cover, door
  • Type of door closing
    Quarter turn lock
Materials
  • Colour
    RAL 7035
  • RAL colour
    RAL 7035 - Light grey
Equipment
  • Number of rows
    2
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned
Safety
  • Protection class
    isol.class I
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.