JK116BSF

JK116 Full Width Side Extension Box
EAN
5015652251842
Quantity
1
Trade price*
£318.20 /prt.*
  • Architecture
    • Fixing mode
      • surface-mounting
  • Cover, door
    • Type of door closing
      • non keylock
    • Door locking
      • without
    • Interlockable
      • No
  • Materials
    • Colour
      • RAL 7035
    • RAL colour number
    • Enclosure material
    • Material
      • Steel
    • Surface appearance
    • Type of surface treatment
  • Equipment
    • Can be accessorized
      • No
  • Standards
    • European directive WEEE
      • concerned
  • Safety
    • Protection index IP
      • IP30
    • Protection class
      • Protection class III
Documentations
Product data sheets for JK116BSF 67 KBpdfDownload
Commercial Distribution Catalogue 13461 kbpdfDownload
More documentation
Tools and software
BIM models for JK116BSF 1 MB zipDownload
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.