The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Commer­cial & Resid­en­tial Distri­bu­tion Boards
  • Commer­cial Distri­bu­tion Boards
  • Invicta - 125A-250A TP&N Boards
  • JK104BSH
  • Commer­cial & Resid­en­tial Distri­bu­tion Boards

JK1 Half Width Side Ext Box Plain JK104BSH

EAN-Nr.
5015652251538
Packaging
1 piece
Price
£198.79
/ piece *
£198.79
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

JK1 Half Width Side Ext Box Plain

JK104BSH

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Install­a­tion, mounting
  • Suit­able for outdoor usage
    No
  • Mounting on
    Surface mounting
Elec­tric current
  • Rated current
    125 A
Equip­ment
  • With lock
    No
  • Has neutral terminal block
    Yes
  • Has earthing terminal block
    Yes
Dimen­sions
  • Height
    500 mm
  • Width
    465 mm
  • Depth
    91.50 mm
Cover, door
  • Door/­cover is trans­parent
    No
Mater­ials
  • Material
    Steel
  • RAL code
    7035
  • Colour
    Light grey
Safety
  • Protec­tion class
    Isol­a­tion class III
  • Impact resist­ance IK
    IK05
  • Ingress Protec­tion (IP) class
    IP2XC
  • Locking type
    Without lock

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

JK1 32 Module DIN Rail Box Glazed
PDF
5,81 MB
Hager REACH declaration JK104BSH
PDF
Hager RoHS report JK104BSH
PDF

Downloads

  • Product image

    Image JK104BSH  | Hager

    Product Image JK104BSH

  • Product datasheet

    Image Hager Product data sheet JK104BSH  | Hager

    Hager Product data sheet JK104BSH

    JK1 Half Width Side Ext Box Plain

    PDF
  • BIM Revit objects

    Image Range : Type B TP&N Distribution Boards. Switchboard IP30 without DIN rail system. English - Hosted family - REVIT Family 2020 - V2022  | Hager

    Range : Type B TP&N Distribution Boards. Switchboard IP30 without DIN rail system. English - Hosted family - REVIT Family 2020 - V2022

    BIM Revit objects en-GB 2024-03-22

    RFA
    1,61 MB
    Image Range : Type B TP&N Distribution Boards. Switchboard IP30 without DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022  | Hager

    Range : Type B TP&N Distribution Boards. Switchboard IP30 without DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022

    BIM Revit objects en-GB 2024-03-22

    RFA
    1,58 MB
    Image Range Typ.B TP&N 125A Half Width Side Extension Boxes -Revit Family 2020 hosted-V2021  | Hager

    Range Typ.B TP&N 125A Half Width Side Extension Boxes -Revit Family 2020 hosted-V2021

    BIM Revit objects en-GB 2020-01-01

    RFA
    1,60 MB
    Image Range Typ.B TP&N 125A Half Width Side Extension Boxes -Revit Family 2020 no hosted-V2021  | Hager

    Range Typ.B TP&N 125A Half Width Side Extension Boxes -Revit Family 2020 no hosted-V2021

    BIM Revit objects en-GB 2020-01-01

    RFA
    1,21 MB
  • Product data sheet

    Image UK_CD_TDS_SideExtensionboxes.pdf  | Hager

    UK_CD_TDS_SideExtensionboxes.pdf

    Technical data sheet including dimensions for Side Extension Boxes.

    PDF
    67,88 kB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-09-29

    PDF
    276,98 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-09-29

    PDF
    269,32 kB
    Image Declaration of conformity International 2023-12-20  | Hager

    Declaration of conformity International 2023-12-20

    PDF
    302,50 kB
    Image Declaration of conformity International 2023-12-20  | Hager

    Declaration of conformity International 2023-12-20

    PDF
    296,11 kB
More documentation

Discover our other products of this range

    5
  • 1
    JK11003S - 100A 3 Pole JK1 Switch Incomer Kit
    JK11003S
    100A 3 Pole JK1 Switch Incomer Kit
    Price
    £78.68
    / piece *
    £78.68
    / piece *
  • 2
    JK21253M - 125A 3 Pole JK2 MCCB Incomer Kit
    JK21253M
    125A 3 Pole JK2 MCCB Incomer Kit
    Price
    £527.33
    / piece *
    £527.33
    / piece *
  • 3
    JK11254S - 125A 4 Pole JK1 Switch Incomer Kit
    JK11254S
    125A 4 Pole JK1 Switch Incomer Kit
    Price
    £170.11
    / piece *
    £170.11
    / piece *
  • 4
    JK11253S - 125A 3 Pole JK1 Switch Incomer Kit
    JK11253S
    125A 3 Pole JK1 Switch Incomer Kit
    Price
    £125.09
    / piece *
    £125.09
    / piece *
  • 5
    JK11004S - 100A 4 Pole JK1 Switch Incomer Kit
    JK11004S
    100A 4 Pole JK1 Switch Incomer Kit
    Price
    £107.28
    / piece *
    £107.28
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68