The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Commer­cial & Resid­en­tial Distri­bu­tion Boards
  • Commer­cial Distri­bu­tion Boards
  • Invicta - 125A-250A TP&N Boards
  • JK104BDFA3
  • Commer­cial & Resid­en­tial Distri­bu­tion Boards

32 Module Side DIN Rail box Amendment 3 JK104BDFA3

EAN-Nr.
5015652601395
Packaging
1 piece
Price
£297.59
/ piece *
£297.59
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

32 Module Side DIN Rail box Amendment 3

JK104BDFA3

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • Trans­ition cover section for install­a­tion duct 2 products available

Complete your system

  • Trans­ition cover section for install­a­tion duct
  • JK06TK

    Trunking Kit for TPN 6"

    £158.72  / piece*
  • JK04TK

    Trunking Kit for TPN 4"

    £111.70  / piece*

Technical characteristics

Install­a­tion, mounting
  • Mounting on
    Surface mounting
Elec­tric current
  • Rated current
    125 A
Equip­ment
  • Number of rows
    2
  • With lock
    No
  • Has neutral terminal block
    Yes
  • Has earthing terminal block
    Yes
Dimen­sions
  • Height
    500 mm
  • Width
    465 mm
  • Depth
    132.50 mm
  • Number of width units
    32
Cover, door
  • Door/­cover is trans­parent
    Yes
Mater­ials
  • Material
    Steel
  • RAL code
    7035
  • Colour
    Light grey
Safety
  • Protec­tion class
    Isol­a­tion class I
  • Ingress Protec­tion (IP) class
    IP30
  • Locking type
    Without lock

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

JK1 32 Module DIN Rail Box Glazed
PDF
5,81 MB
Hager REACH declaration JK104BDFA3
PDF
Hager RoHS report JK104BDFA3
PDF

Downloads

  • Product datasheet

    Image Hager Product data sheet JK104BDFA3  | Hager

    Hager Product data sheet JK104BDFA3

    32 Module Side DIN Rail box Amendment 3

    PDF
  • BIM Revit objects

    Image Range : Type B TP&N Distribution Boards. Switchboard IP3X with DIN rail system. English - Hosted family - REVIT Family 2020 - V2022  | Hager

    Range : Type B TP&N Distribution Boards. Switchboard IP3X with DIN rail system. English - Hosted family - REVIT Family 2020 - V2022

    BIM Revit objects en-GB 2024-03-22

    RFA
    1,28 MB
    Image Range : Type B TP&N Distribution Boards. Switchboard IP3X with DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022  | Hager

    Range : Type B TP&N Distribution Boards. Switchboard IP3X with DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022

    BIM Revit objects en-GB 2024-03-22

    RFA
    1,26 MB
    Image Range Typ.B TP&N 125A Side DIN Enclosures -Revit Family 2020 hosted-V2021  | Hager

    Range Typ.B TP&N 125A Side DIN Enclosures -Revit Family 2020 hosted-V2021

    BIM Revit objects en-GB 2020-01-01

    RFA
    1,27 MB
    Image Range Typ.B TP&N 125A Side DIN Enclosures -Revit Family 2020 no hosted-V2021  | Hager

    Range Typ.B TP&N 125A Side DIN Enclosures -Revit Family 2020 no hosted-V2021

    BIM Revit objects en-GB 2020-01-01

    RFA
    1,26 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-09-29

    PDF
    276,98 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-09-29

    PDF
    269,32 kB
    Image Declaration of conformity International 2023-12-20  | Hager

    Declaration of conformity International 2023-12-20

    PDF
    302,50 kB
    Image Declaration of conformity International 2023-12-20  | Hager

    Declaration of conformity International 2023-12-20

    PDF
    296,11 kB
More documentation

Discover our other products of this range

    5
  • 1
    JK201SE - JK2 Small Extension Box
    JK201SE
    JK2 Small Extension Box
    Price
    £153.21
    / piece *
    £153.21
    / piece *
  • 2
    JK132EG - JK1 32 Module DIN Rail Box Glazed
    JK132EG
    JK1 32 Module DIN Rail Box Glazed
    Price
    £270.61
    / piece *
    £270.61
    / piece *
  • 3
    JK104BDFG - JK104 32 Module Side DIN box Glazed
    JK104BDFG
    JK104 32 Module Side DIN box Glazed
    Price
    £280.74
    / piece *
    £280.74
    / piece *
  • 4
    JK132E - JK1 32 Module DIN Rail Box Plain
    JK132E
    JK1 32 Module DIN Rail Box Plain
    Price
    £270.61
    / piece *
    £270.61
    / piece *
  • 5
    JK104BD - 125A 4 Way IP65 Metal TPN Board Plain Door
    JK104BD
    125A 4 Way IP65 Metal TPN Board Plain Door
    Price
    £701.63
    / piece *
    £701.63
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68