800A LBS 12 Way 2*250A + 10*125A Plain JF80210B800LBS
EAN-Nr.
5015652276050
Packaging
1 piece
Price
£6,193.71
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Blanking plate for enclosure 1 products available -
Gland plate for enclosure 1 products available
Complete your system
Technical characteristics
Connection
-
Number of accessible phases3
Installation, mounting
-
Mounting onSurface mounting
Electric current
-
Rated current800 A
Equipment
-
With lockYes
-
Has neutral terminal blockYes
-
Has earthing terminal blockYes
Capacity
-
Number of modules36
Dimensions
-
Height1,400 mm
-
Width900 mm
-
Depth220 mm
Cover, door
-
Door/cover is transparentNo
Materials
-
MaterialSteel
-
RAL code7035
-
ColourLight grey
Safety
-
Protection classIsolation class III
-
Ingress Protection (IP) classIP30
-
Locking typeBarrel lock
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet JF80210B800LBS
800A LBS 12 Way 2*250A + 10*125A Plain
PDF -
Declaration of conformity
Declaration of conformity en-GB 2025-07-07
PDF246,50 kB
Declaration of conformity en-GB 2025-07-07
PDF244,86 kB
More documentation