800A 12 Way 2*250A + 10*125A Plain JF80210B
product.page.accessories.title
product.page.accessories.associated-products
-
Door/operating panel 2 product.page.accessories.products-available -
Distributor assembly for device surface mounting 1 product.page.accessories.products-available -
Blanking plate for enclosure 1 product.page.accessories.products-available -
Switch disconnector AC 1 product.page.accessories.products-available -
Small distribution board 3 product.page.accessories.products-available -
Small equipped distribution board 4 product.page.accessories.products-available
product.page.accessories.title-modal
Technical characteristics
-
Suitable for outdoor usageNo
-
Mounting onSurface mounting
-
Rated current IN800 A
-
With lockYes
-
Has neutral terminal blockYes
-
Has earthing terminal blockYes
-
Height1,400 mm
-
Width900 mm
-
Depth220 mm
-
Door/cover is transparentNo
-
MaterialSteel
-
RAL code7035
-
ColourLight grey
-
Protection classIsolation class III
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP30
-
Locking typeBarrel lock, Key lock
-
Protection class with doorIP1X
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet JF80210B
800A 12 Way 2*250A + 10*125A Plain
PDF -
ProductInstallationManual
UK_HAGER_INS_ZD0741
Installation manual en-GB 2023-01-25
PDF3,15 MB -
ProductBimModels
Panelboard Invicta 3 (630A-800A Inc 125A-250A Out) -Revit Family 2020 hosted-V2021
BIM Revit objects en-GB 2020-01-01
RFA1,13 MBPanelboard Invicta 3 (630A-800A Inc 125A-250A Out) -Revit Family 2020 no hosted-V2021
BIM Revit objects en-GB 2020-01-01
RFA1,12 MBRange:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025
RFA1,50 MBRange:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025
RFA1,49 MBRange : Panelboards. Switchboard IP30. English - Hosted family - REVIT Family 2020 - V2022
BIM Revit objects en-GB 2024-03-22
RFA1,14 MBRange : Panelboards. Switchboard IP30. English - Non hosted family - REVIT Family 2020 - V2022
BIM Revit objects en-GB 2024-03-22
RFA1,13 MB -
ProductDataSheet
UK_CD_TDS_Invicta3Panelboards
Technical data sheet including characteristics for Invicta 3 Panelboards 250A - 800A
PDF45,13 kB
UK_CD_TDS_Invicta3400-800Adimensions
Technical data sheet including dimension for 400A-800A rated Invicta 3 Panelboards.
PDF90,67 kB
UK_INVICTA_630A_800A_Panelboard.pdf
Product data sheet en-GB 2018-08-20
PDF183,92 kB -
ProductECDeclaration
Declaration of conformity en-GB 2025-07-07
PDF246,50 kB
Declaration of conformity en-GB 2025-07-07
PDF244,86 kB
Declaration of conformity en-GB 2026-07-22
PDF338,15 kB