800A 6 Way 2*250A + 4*125A Glazed JF80204BG
Complete your system
Optional accessories
-
Blanking plate for enclosure 1 products available
Complete your system
Technical characteristics
-
Mounting onSurface mounting
-
Rated current800 A
-
With lockYes
-
Has neutral terminal blockYes
-
Has earthing terminal blockYes
-
Number of modules18
-
Height1,250 mm
-
Width900 mm
-
Depth220 mm
-
Door/cover is transparentYes
-
MaterialSteel
-
RAL code7035
-
ColourLight grey
-
Protection classIsolation class I
-
Ingress Protection (IP) classIP3X
-
Locking typeBarrel lock
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet JF80204BG
800A 6 Way 2*250A + 4*125A Glazed
PDF -
BIM Revit objects
Range:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025
RFA1,50 MBRange:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025
RFA1,49 MB -
Product data sheet
UK_CD_TDS_Invicta3Panelboards
Technical data sheet including characteristics for Invicta 3 Panelboards 250A - 800A
PDF45,13 kB
UK_CD_TDS_Invicta3400-800Adimensions
Technical data sheet including dimension for 400A-800A rated Invicta 3 Panelboards.
PDF90,67 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-11-10
PDF174,21 kB
Declaration
Declaration of conformity International 2021-07-14
PDF141,22 kB
Declaration
Declaration of conformity International 2022-07-06
PDF145,02 kB