The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Higher Power & Switching
  • MCCBs
  • Moulded case circuit breakers
  • HNA126U
  • Higher Power & Switching

Moulded Case Circuit Breaker h3 x160 TM ADJ 4P4D N0-100% 125A 40kA CTC HNA126U

EAN-Nr.
3250613131197
Packaging
1 piece
Price
£685.64
/ piece *
£685.64
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Moulded Case Circuit Breaker h3 x160 TM ADJ 4P4D N0-100% 125A 40kA CTC

HNA126U

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Elec­tric current
  • Rated current
    125 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
    40 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
    85 kA
  • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
    40 kA
  • Rated service breaking capa­city Ics under 400 V AC according to IEC 60947-2
    20 kA
Archi­tec­ture
  • Number of poles
    4
Frequency
  • Frequency
    50 - 60 Hz
Voltage
  • Rated impulse with­stand voltage Uimp
    8,000 V
  • Rated insu­la­tion voltage Ui
    690 V
  • Rated oper­a­tional voltage Ue
    220 - 415 V
Func­tions
  • Trip unit
    TM A/F
Power
  • Total power loss under IN
    33 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    10,000
  • Number of mech­an­ical oper­a­tions
    20,000
Safety
  • Ingress Protec­tion (IP) class
    IP4X
Connec­tion
  • Cross-sec­tion flex­ible conductor
    4 - 70 mm²
  • Cross-sec­tion rigid conductor
    4 - 95 mm²
Install­a­tion, mounting
  • Mount­ing-/­Con­nec­tion Posi­tion
    Front
Connectivity
  • Type of connec­tion
    Screw terminal
Settings
  • Thermal protec­tion knob setting xIN
    0.63, 0.8, 1
Dimen­sions
  • Height
    130 mm
  • Width
    100 mm
  • Depth
    68 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

MCCB h3+ P250 TM 4x250A 40kA
PDF
1,78 MB
Hager REACH declaration HNA126U
PDF
RoHS report HNA126U
PDF

Downloads

  • Product image

    Image HNA126U  | Hager

    Product Image HNA126U

  • Product datasheet

    Image Hager Product data sheet HNA126U  | Hager

    Hager Product data sheet HNA126U

    Moulded Case Circuit Breaker h3 x160 TM ADJ 4P4D N0-100% 125A 40kA CTC

    PDF
  • Installation manual

    Image Installation manual International 2021-06-07  | Hager

    Installation manual International 2021-06-07

    PDF
    8,51 MB
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-03-20

    PDF
    430,96 kB
    Image UKCA Declaration of Conformity  | Hager

    UKCA Declaration of Conformity

    Declaration of conformity en-GB 2025-03-20

    PDF
    435,49 kB
More documentation

Discover our other products of this range

    5
  • 1
    HMW631NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC
    HMW631NR
    Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC
    Price
    £3,494.38
    / piece *
    £3,494.38
    / piece *
  • 2
    HMW630NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 50kA FTC
    HMW630NR
    Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 50kA FTC
    Price
    £2,815.10
    / piece *
    £2,815.10
    / piece *
  • 3
    HMW401NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 50kA FTC
    HMW401NR
    Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 50kA FTC
    Price
    £2,535.70
    / piece *
    £2,535.70
    / piece *
  • 4
    HMW400NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
    HMW400NR
    Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
    Price
    £1,908.08
    / piece *
    £1,908.08
    / piece *
  • 5
    HMW251NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 50kA FTC
    HMW251NR
    Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 50kA FTC
    Price
    £2,535.70
    / piece *
    £2,535.70
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68