The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Higher Power & Switching
    • MCCBs
    • Moulded case circuit breakers
    • HMQ801FR
    EAN-Nr.
    3250613251185
    Packaging
    1 piece
    • Moulded case circuit breakers

    Moulded Case Circuit Breaker h3+ PW1600 LI 4P4D 800A 50kA FTC HMQ801FR

    Price
    £2,518.76
    / piece *
    £2,518.76
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker h3+ PW1600 LI 4P4D 800A 50kA FTC

    HMQ801FR

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available

    Complete your system

    • Locking inter­locking func­tions
    • HXA039H

      Padlock (x160-P160-x250-P250-x630)

      £21.63  / piece*

    Technical characteristics

    Elec­tric current
    • Rated current IN
      800 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230 V AC IEC 60947-2
      50 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      50 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      50 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415 V AC IEC 60947-2
      50 kA
    • Breaking capa­city on 1-pole for AC 230 V IEC 60947-2
      19.2 kA
    • Breaking capa­city on 1-pole for AC 400 V IEC 60947-2
      19.2 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690 V AC IEC 60947-2
      30 kA
    • Rated service breaking capa­city Ics under 220 V AC according to IEC 60947-2
      50 kA
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      50 kA
    • Rated service breaking capa­city Ics under 240 V AC according to IEC 60947-2
      50 kA
    • Rated service breaking capa­city Ics under 380 V AC according to IEC 60947-2
      50 kA
    • Rated service breaking capa­city Ics under 400 V AC according to IEC 60947-2
      50 kA
    • Rated service breaking capa­city Ics under 415 V AC according to IEC 60947-2
      50 kA
    • Rated service breaking capa­city Ics under 690 V AC according to IEC 60947-2
      30 kA
    • Rated current at 10°C according to IEC 60947
      800 A
    • Rated current at 15°C according to IEC 60947
      800 A
    • Rated current at 20°C according to IEC 60947
      800 A
    • Rated current at 25°C according to IEC 60947
      800 A
    • Rated current at 30°C according to IEC 60947
      800 A
    • Rated current at 35°C according to IEC 60947
      800 A
    • Rated current at 40°C according to IEC 60947
      800 A
    • Rated current at 45°C according to IEC 60947
      800 A
    • Rated current at 50°C according to IEC 60947
      800 A
    • Rated current at 55°C according to IEC 60947
      800 A
    • Rated current at 60°C according to IEC 60947
      800 A
    • Rated current at 70°C according to IEC 60947
      800 A
    • Rated current at 65°C according to IEC 60947
      800 A
    Archi­tec­ture
    • Number of poles
      4
    • Control/­op­er­a­tion element
      Toggle
    • Device construc­tion type
      Fixed built-in
    • Neutral posi­tion
      Left
    Trip­ping
    • Response time when opening
      12 ms
    Frequency
    • Frequency
      50 - 60 Hz
    Install­a­tion, mounting
    • Nominal tight­ening torque
      50-50 Nm
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    Voltage
    • Rated impulse with­stand voltage Uimp
      8 kV
    • Rated insu­la­tion voltage Ui
      1,000 V
    • Rated oper­a­tional voltage Ue
      220 - 690 V
    Func­tions
    • Trip unit
      Sentinel LI
    Power
    • Power dissip­a­tion at IN
      23.6 W
    • Power loss per pole at In
      4.6 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      4,000
    • Number of mech­an­ical oper­a­tions
      20,000
    Equip­ment
    • Number of auxil­iary contacts as change-over contact
      0
    • Number of auxil­iary contacts as normally closed contact
      0
    • Number of auxil­iary contacts as normally open contact
      0
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 70 °C
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      3
    Connec­tion
    • Connect­or/plug type
      Terminal
    Cover, door
    • Inter­lock­able
      Yes
    Cable
    • Cable material
      Copper, Aluminium
    Dimen­sions
    • Height
      330 mm
    • Width
      280 mm
    • Depth
      198 mm
    Controls and indic­ators
    • Motor drive integ­rated
      No
    Compat­ib­ility
    • Suit­able for DIN Rail
      No
    • Compat­ible with RDC AOB
      No
    • Suit­able for distri­bu­tion board
      Yes
    Power supply
    • Posi­tion power supply
      Bidirec­tional
    Connectivity
    • Type of connec­tion
      Bolt connec­tion
    Elec­trical protec­tion
    • Long-­time over­load protec­tion (ltd): delay (tr)
      0.5 s, 1 s, 2 s, 4 s, 5 s, 8 s, 10 s, 15 s, 20 s, 25 s
    • Instant­an­eous protec­tion (li): dial setting coef­fi­cient
      1.5, 2, 3, 4, 6, 8, 10, 12, 15

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Moulded Case Circuit Breaker h3+ P250 LSI 4P4D N0-50-100% 250A 40kA FTC (English)
    PDF
    6,45 MB
    REACH declaration HMQ801FR
    PDF
    RoHS report HMQ801FR
    PDF

    Downloads

    • Product image

      Image HMQ801FR  | Hager

      Product Image HMQ801FR

    • Product datasheet

      Image Hager Product data sheet HMQ801FR  | Hager

      Hager Product data sheet HMQ801FR

      Moulded Case Circuit Breaker h3+ PW1600 LI 4P4D 800A 50kA FTC

      PDF
    • Installation manual

      Image Installation manual  | Hager

      Installation manual

      h3+ PW1600 Moulded case circuit breakers 630 A to 1600 A

      PDF
      40,05 MB
      Image QuickInstall manual  | Hager

      QuickInstall manual

      h3+ PW1600 Moulded case circuit breakers 630 A to 1600 A

      PDF
      25,64 MB
    • Manual

      Image Technical catalogue  | Hager

      Technical catalogue

      h3+ PW1600 Moulded case circuit breakers 630 A to 1600 A

      PDF
      37,95 MB
      Image User manual  | Hager

      User manual

      hw+ sentinel electronic trip units

      PDF
      19,14 MB
      Image User manual  | Hager

      User manual

      h3+ PW1600 Moulded case circuit breakers 630 A to 1600 A

      PDF
      11,76 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      265,25 kB
      Image UKCA DECLARATION OF CONFORMITY  | Hager

      UKCA DECLARATION OF CONFORMITY

      Version of January 16, 2024

      PDF
      415,30 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HMW631NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC
      HMW631NR
      Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC
      Price
      £3,599.21
      / piece *
      £3,599.21
      / piece *
    • 2
      HMW630NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 50kA FTC
      HMW630NR
      Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 50kA FTC
      Price
      £2,899.55
      / piece *
      £2,899.55
      / piece *
    • 3
      HMW401NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 50kA FTC
      HMW401NR
      Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 50kA FTC
      Price
      £2,611.77
      / piece *
      £2,611.77
      / piece *
    • 4
      HMW400NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
      HMW400NR
      Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
      Price
      £1,965.32
      / piece *
      £1,965.32
      / piece *
    • 5
      HMW251NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 50kA FTC
      HMW251NR
      Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 50kA FTC
      Price
      £2,611.77
      / piece *
      £2,611.77
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68