MCCB h3+ P250 LSnI 3x250A 25kA • HHT250GR | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
United-Kingdom
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Documents
            0
            See all

            No results ""

            Menu
            • Products
              • See all the categories
              • Commercial & Residential Distribution Boards
                • Small distribution boards up to 63 A and multimedia boards
                  • Outdoor Enclosures
                • Residential Distribution Boards
                  • Consumer units
                • Terminal Connections & Busbar
                  • Main line tap-off terminals and accessories
                  • E and N terminals, quickconnect and accessories
                  • E and N terminals and accessories
                  • Terminal blocks, screw technology and accessories
                  • Busbar terminals and infeed adapters
                  • Busbar
                • Commercial Distribution Boards
                  • Invicta - 125A-250A TP&N Boards
                  • Invicta - Power & Lighting Boards
                  • Invicta - 250A-800A Panelboards
                  • Distribution Accessories
                  • Enclosed MCCBs
              • Non-British Standard Orion Enclosures
                • Polyester
                  • orion plus polyester enclosures
                  • orion plus polyester frames and accessories
              • Higher Power & Switching
                • Fused Protection
                  • NH fuse-switch disconnectors and accessories
                  • D0 switch-fuse unit and accessories
                  • Cylinder fuses and fuse elements
                • MCCBs
                  • Moulded case circuit breakers
                  • Moulded case circuit breakers electromechanical accessories
                  • Switch disconnectors in moulded case circuit breaker design
                • Residual-current relays and motor protection switches
                  • Residual-current relays and accessories
                  • Motor protection switches and accessories
                • Load breakers and switches
                  • Load break switches
                  • Load break switches with fuses
                  • Accessories Load break switches
              • Circuit Protection & Modular Switches
                • Circuit Protection
                  • Miniature circuit breakers (MCB and MCB Multipolar)
                  • Residual current circuit breakers (RCCB)
                  • Residual current circuit breakers with overcurrent protection (RCBO)
                  • Add-on blocks for MCB and multipolar
                  • Arc fault detection devices (AFDD)
                  • Surge Protection Device (SPD)
                  • LS, FI, FI-LS, AFDD accessories
                  • Cylindrical fuse
                  • Motor starter and accessories
                  • Residual current release and accessories
                • Switching and signalling devices
                  • Switches, push buttons and LED indicator lights
                  • Acoustic signalling equipment
                  • Remote switches and accessories
                  • Time switches and relays
                  • Time switch analogue - digital - KNX
                  • Twilight switches and accessories
                  • Change-over switches, key switches and accessories
              • Energy Metering
                • Energy Meters and Current Transformers
                  • Current transformers for busbar systems and accessories
                  • Energy meters
              • Wiring Accessories
                • Sollysta White Moulded
                  • Socket Outlets
                  • Switches and Light Control
                  • Communication Technology
                  • Kitchen Application
                  • FCU, Security and Safety Systems
                  • Grid Front Plates and Frames
                  • Grid Switches
                  • Euro Style Front Plates and Modules
                  • Supplementary Products
                  • Part M (Grey)
                  • Specific Equipment
                • Sollysta Decorative
                  • Socket Outlets
                  • Switches and Light Control
                  • Communication Technology
                  • Kitchen Application
                  • FCU, Security and Safety Systems
                  • Grid Front Plates
                  • Grid Switches
                  • Euro Style Front Plates and Modules
                  • Supplementary Products
                • Sollysta Metalclad
                  • Socket Outlets
                  • Switches and Light Control
                  • FCU, Security and Safety Systems
                  • Grid Front Plates and Frames
                  • Grid Switches
                  • Euro Style Front Plates and Modules
                  • Surface Mounting Boxes
                  • Supplementary Products
                • Sollysta IP66
                  • Socket Outlets
                  • Switches
                  • FCU
                • Ceiling Accessories and Junction Boxes
                  • Ceiling Accessories
                  • Junction Boxes
                • Isolator Switches
                  • Weatherproof - IP65 Isolator Switches
              • Lighting Connection & Control
                • Klik
                  • klik - 4 pin
                  • klik - 7 pin
                • Indoor and outdoor detectors
                  • Ceiling detectors
                  • Wall detectors
                • Accessories for motion and presence detectors
                  • mounting accessories
                  • remote controls
            • Specifying
              Getting the right solution
              All of the essential information to help you ensure the performance of your next building
              Let's go
              • Specifying
              • Single Residential Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Multi-residential Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Office Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Education Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Healthcare Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Tailored Solutions
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • Sustainability
                Getting the right solution
                All of the essential information to help you ensure the performance of your next building
                Let's go
              • See all
            • Trainings
              Sharing our knowledge with you
              Whether it's in-depth technical and regulation training or product insight
              Meet our trainers
              • Trainings
              • Available courses
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • Online learning
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • Face to face training
                Sharing our knowledge with you
                Whether it's in-depth technical and regulation training or product insight
                Meet our trainers
              • See all
            • Digital tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Download BIM Objects
              • Digital tools
              • hagercad 6
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • BIM
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • ETIM
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • Hager Ready
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Download BIM Objects
              • See all
            • Support
              Regs Hub
              Your source of information and guidance through the latest changes to the Regulations.
              Visit our hub
              • Support
              • Product Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • ETIM Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • BIM Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • Marketing Support
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • Contact us
                Regs Hub
                Your source of information and guidance through the latest changes to the Regulations.
                Visit our hub
              • See all
            • Get involved
              Shaping the electrical world together
              We remain by your side collaborating and co-creating the future with you.
              Discover Hager
              • Get involved
              • Competitions
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Exhibitions
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Our Values
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • Who we are
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • News and press
                Shaping the electrical world together
                We remain by your side collaborating and co-creating the future with you.
                Discover Hager
              • See all
            Account
            • Catalogue
            • Higher Power & Switching
            • MCCBs
            • Moulded case circuit breakers
            • HHT250GR
            Current search
            Image Filter  | Hager Filter
            Image Filter  | Hager Filter
            productsShow

            18th EditionTraining courses

            Register today and lock in your 18th Edition BS 7671:2018 training.

            View available courses

            Catalogues& Brochures

            Check out our range of product catalogues and brochures.

            Explore

            Most popular products

            5
            1
            HDA100Z - Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D  100A 18kA CTC
            HDA100Z
            Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 100A 18kA CTC
            Price
            £277.87
            / piece *
            £277.87
            / piece *
            2
            HHA098Z - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  100A 25kA CTC
            HHA098Z
            Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 100A 25kA CTC
            Price
            £239.94
            / piece *
            £239.94
            / piece *
            3
            HEW401LR - Moulded Case Circuit Breaker h3+ P630 LSIG 4P4D N0-50-100% 400A 70kA FTC
            HEW401LR
            Moulded Case Circuit Breaker h3+ P630 LSIG 4P4D N0-50-100% 400A 70kA FTC
            Price
            £2,163.50
            / piece *
            £2,163.50
            / piece *
            4
            HHB100Z - Moulded Case Circuit Breaker X250 3P 25kA 100A TM
            HHB100Z
            Moulded Case Circuit Breaker X250 3P 25kA 100A TM
            Price
            £350.19
            / piece *
            £350.19
            / piece *
            5
            HNT161DR - Moulded Case Circuit Breaker h3+ P250 TM ADJ 4P4D N0-100% 160A 40kA FTC
            HNT161DR
            Moulded Case Circuit Breaker h3+ P250 TM ADJ 4P4D N0-100% 160A 40kA FTC
            Price
            £986.65
            / piece *
            £986.65
            / piece *
            HHT250GR - Moulded Case Circuit Breaker h3+ P250 LSnI 3P3D 250A 25kA FTC
            HHT250GR - Moulded Case Circuit Breaker h3+ P250 LSnI 3P3D 250A 25kA FTC

            Moulded Case Circuit Breaker h3+ P250 LSnI 3P3D 250A 25kA FTC

            HHT250GR

            HHT250GR - Moulded Case Circuit Breaker h3+ P250 LSnI 3P3D 250A 25kA FTC
            HHT250GR - Moulded Case Circuit Breaker h3+ P250 LSnI 3P3D 250A 25kA FTC
            • Higher Power & Switching

            Moulded Case Circuit Breaker h3+ P250 LSnI 3P3D 250A 25kA FTC HHT250GR

            EAN-Nr.
            3250613212445
            Packaging
            1 piece
            Price
            £1,260.37
            / piece *
            £1,260.37
            / piece *

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Technical characteristics
            • Environmental value
            • Documentations
            • More products
            Download the sheet

            Technical characteristics

            Elec­tric current
            • Rated current
              250 A
            • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230 V AC IEC 60947-2
              35 kA
            • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
              35 kA
            • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
              25 kA
            • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415 V AC IEC 60947-2
              25 kA
            • Breaking capa­city on 1-pole for AC 230 V IEC 60947-2
              2.50 kA
            • Breaking capa­city on 1-pole for AC 400 V IEC 60947-2
              2.50 kA
            • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
              35 kA
            • Rated service breaking capa­city Ics under 400 V AC according to IEC 60947-2
              25 kA
            • Rated current 10°C according to IEC 60947
              250 A
            • Rated current 15°C according to IEC 60947
              250 A
            • Rated current 20°C according to IEC 60947
              250 A
            • Rated current 25°C according to IEC 60947
              250 A
            • Rated current 30°C according to IEC 60947
              250 A
            • Rated current at 35°C according to IEC 60947
              250 A
            • Rated current at 40°C according to IEC 60947
              250 A
            • Rated current 45°C according to IEC 60947
              250 A
            • Rated current 50°C according to IEC 60947
              250 A
            • Rated current 55°C according to IEC 60947
              250 A
            • Rated current at 60°C according to IEC 60947
              240 A
            • Rated current 65°C according to IEC 60947
              220 A
            • Rated current 70°C according to IEC 60947
              200 A
            Archi­tec­ture
            • Number of poles
              3
            • Control/­op­er­a­tion element
              Toggle
            • Device construc­tion type
              Fixed built-in
            • Neutral posi­tion
              Without neutral
            Settings
            • Ir1 current dial setting
              90 A, 100 A, 110 A, 125 A, 140 A, 160 A, 180 A, 200 A, 225 A, 250 A
            • Adjust­ment range short-term delayed short-­cir­cuit release
              122.9 - 2,500.0 A
            Frequency
            • Frequency
              50 - 60 Hz
            Install­a­tion, mounting
            • Nominal tight­ening torque
              12 - 12 Nm
            • Mount­ing-/­Con­nec­tion Posi­tion
              Front
            Voltage
            • Rated impulse with­stand voltage Uimp
              8,000 V
            • Rated insu­la­tion voltage Ui
              800 V
            • Rated oper­a­tional voltage Ue
              220 - 690 V
            Func­tions
            • Trip unit
              LSNI
            Power
            • Total power loss under IN
              45 W
            • Power loss per pole at In
              15 W
            Endur­ance
            • Elec­tric endur­ance in number of cycles
              10,000
            • Number of mech­an­ical oper­a­tions
              40,000
            Equip­ment
            • Number of auxil­iary contacts as change-over contact
              0
            • Number of auxil­iary contacts as normally closed contact
              0
            • Number of auxil­iary contacts as normally open contact
              0
            Safety
            • Ingress Protec­tion (IP) class
              IP4X
            Use condi­tions
            • Oper­ating temper­ature
              -25 - 70 °C
            Connec­tion
            • Cross-sec­tion flex­ible conductor
              35 - 150 mm²
            • Cross-sec­tion rigid conductor
              35 - 185 mm²
            • Connect­or/plug type
              Terminal
            Cable
            • Cable material
              Copper, Aluminium
            Dimen­sions
            • Height
              165 mm
            • Width
              105 mm
            • Depth
              97 mm
            Controls and indic­ators
            • Motor drive integ­rated
              No
            Compat­ib­ility
            • Suit­able for DIN Rail
              No
            • Compat­ible with RDC AOB
              No
            • Suit­able for distri­bu­tion board
              Yes
            Power supply
            • Posi­tion power supply
              Bidirec­tional
            Elec­trical protec­tion
            • Long-­time over­load protec­tion (ltd): delay (tr)
              5 s
            • Short-­time protec­tion (std): current (Isd)
              1.5, 2, 3, 4, 5, 6, 7, 8, 10
            • Short-­time protec­tion (std): delay (tsd)
              100 ms
            • Instant­an­eous protec­tion (li): dial setting coef­fi­cient
              11

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            RoHS conform Yes

            Certifications and documents

            REACH declaration HHT250GR (english)
            PDF
            103,34 kB
            RoHS-declaration 2023-10-20 (english)
            PDF
            33,35 kB

            Downloads

            • Product image

              Image HHT250GR  | Hager

              Product Image HHT250GR

            • Operating manual

              Image Operating manual International 2020-09-21  | Hager

              Operating manual International 2020-09-21

              PDF
              13,53 MB
            • Installation manual

              Image Installation manual International 2018-06-04  | Hager

              Installation manual International 2018-06-04

              PDF
              2,04 MB
              Image Manual for moulded case circuit breaker h3+ P250 (Date: 2020-03)  | Hager

              Manual for moulded case circuit breaker h3+ P250 (Date: 2020-03)

              Installation manual International 2015-11-02

              PDF
              4,67 MB
            • STEP files

              Image CAD file for MCCB 250A 3P  | Hager

              CAD file for MCCB 250A 3P

              STEP files International 2023-11-24

              STP
              640,83 kB
            • Handbook

              Image Handbook International 26-08-2024  | Hager

              Handbook International 26-08-2024

              Handbook International 2019-10-09

              PDF
              48,75 MB
            • Declaration of conformity

              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2022-04-25

              PDF
              349,41 kB
              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2022-04-25

              PDF
              461,97 kB
            More documentation

            Discover our other products of this range

              5
            • 1
              HDA014E - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  16A 18kA CTC
              HDA014E
              Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 16A 18kA CTC
              Price
              £185.76
              / piece *
              £185.76
              / piece *
            • 2
              HDA014Z - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  16A 18kA CTC
              HDA014Z
              Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 16A 18kA CTC
              Price
              £176.91
              / piece *
              £176.91
              / piece *
            • 3
              HDA016Z - Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D  16A 18kA CTC
              HDA016Z
              Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 16A 18kA CTC
              Price
              £261.87
              / piece *
              £261.87
              / piece *
            • 4
              HDA017Z - Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D  16A 18kA CTC
              HDA017Z
              Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D 16A 18kA CTC
              Price
              £221.75
              / piece *
              £221.75
              / piece *
            • 5
              HDA018E - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  20A 18kA CTC
              HDA018E
              Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 20A 18kA CTC
              Price
              £189.47
              / piece *
              £189.47
              / piece *

            Products

              • Catalogues and brochures
              • Commercial & residential distribution boards
              • Non-British Standard Orion Enclosures
              • Higher Power Switching
              • Circuit Protection & Modular Switches
              • Energy Metering
              • Wiring accessories
              • Lighting Connection & Control

             

              • Accessibility: partially compliant

            Digital tools

            • BIM
            • ETIM
            • hagercad.pro

            Support

            • Contact us
            • Training
            • FAQs
            • Marketing support
            • Career

            Newsletter

            Want to receive all the latest in Hager news and product launches?

            Fol­low us

            • Policies and certificates
            • About us
            • Privacy
            • Cookies
            • Report a vulnerability

            Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
            Registered in England, No: 01551990
            VAT Number: GB 713 2273 68