MCCB h3+ P160 LSnI 4x160A 25kA • HHS161GC | Hager
The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Catalogue
  • Higher Power & Switching
  • MCCBs
  • Moulded case circuit breakers
  • HHS161GC
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
productsShow

18th EditionTraining courses

Register today and lock in your 18th Edition BS 7671:2018 training.

View available courses

Catalogues& Brochures

Check out our range of product catalogues and brochures.

Explore

Most popular products

5
1
HDA100Z - Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D  100A 18kA CTC
HDA100Z
Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 100A 18kA CTC
Price
£277.87
/ piece *
£277.87
/ piece *
2
HHA100U - Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D  100A 25kA CTC
HHA100U
Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 100A 25kA CTC
Price
£429.17
/ piece *
£429.17
/ piece *
3
HHA098Z - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  100A 25kA CTC
HHA098Z
Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 100A 25kA CTC
Price
£239.94
/ piece *
£239.94
/ piece *
4
HDA063U - Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D  63A 18kA CTC
HDA063U
Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 63A 18kA CTC
Price
£366.00
/ piece *
£366.00
/ piece *
5
HNT161DR - Moulded Case Circuit Breaker h3+ P250 TM ADJ 4P4D N0-100% 160A 40kA FTC
HNT161DR
Moulded Case Circuit Breaker h3+ P250 TM ADJ 4P4D N0-100% 160A 40kA FTC
Price
£986.65
/ piece *
£986.65
/ piece *

Moulded Case Circuit Breaker h3+ P160 LSnI 4P4D N0-50-100% 160A 25kA CTC

HHS161GC

  • Higher Power & Switching

Moulded Case Circuit Breaker h3+ P160 LSnI 4P4D N0-50-100% 160A 25kA CTC HHS161GC

EAN-Nr.
3250613212834
Packaging
1 piece
Price
£1,035.42
/ piece *
£1,035.42
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Elec­tric current
  • Rated current
    160 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230 V AC IEC 60947-2
    35 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
    35 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
    25 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415 V AC IEC 60947-2
    25 kA
  • Breaking capa­city on 1-pole for AC 230 V IEC 60947-2
    2.50 kA
  • Breaking capa­city on 1-pole for AC 400 V IEC 60947-2
    2.50 kA
  • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
    35 kA
  • Rated service breaking capa­city Ics under 400 V AC according to IEC 60947-2
    25 kA
  • Rated current 10°C according to IEC 60947
    160 A
  • Rated current 15°C according to IEC 60947
    160 A
  • Rated current 20°C according to IEC 60947
    160 A
  • Rated current 25°C according to IEC 60947
    160 A
  • Rated current 30°C according to IEC 60947
    160 A
  • Rated current at 35°C according to IEC 60947
    160 A
  • Rated current at 40°C according to IEC 60947
    160 A
  • Rated current 45°C according to IEC 60947
    160 A
  • Rated current 50°C according to IEC 60947
    160 A
  • Rated current 55°C according to IEC 60947
    160 A
  • Rated current at 60°C according to IEC 60947
    159 A
  • Rated current 65°C according to IEC 60947
    145 A
  • Rated current 70°C according to IEC 60947
    135 A
Archi­tec­ture
  • Number of poles
    4
  • Control/­op­er­a­tion element
    Toggle
  • Device construc­tion type
    Fixed built-in
  • Neutral posi­tion
    Left
Settings
  • Ir1 current dial setting
    63 A, 70 A, 80 A, 90 A, 100 A, 110 A, 125 A, 135 A, 150 A, 160 A
  • Adjust­ment range short-term delayed short-­cir­cuit release
    86 - 1,600 A
Frequency
  • Frequency
    50 - 60 Hz
Install­a­tion, mounting
  • Nominal tight­ening torque
    6 - 6 Nm
  • Mount­ing-/­Con­nec­tion Posi­tion
    Front
Voltage
  • Rated impulse with­stand voltage Uimp
    8,000 V
  • Rated insu­la­tion voltage Ui
    800 V
  • Rated oper­a­tional voltage Ue
    220 - 690 V
Func­tions
  • Trip unit
    LSNI
Power
  • Total power loss under IN
    27 W
  • Power loss per pole at In
    9 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    10,000
  • Number of mech­an­ical oper­a­tions
    40,000
Equip­ment
  • Number of auxil­iary contacts as change-over contact
    0
  • Number of auxil­iary contacts as normally closed contact
    0
  • Number of auxil­iary contacts as normally open contact
    0
Safety
  • Ingress Protec­tion (IP) class
    IP4X
Use condi­tions
  • Oper­ating temper­ature
    -25 - 70 °C
Connec­tion
  • Cross-sec­tion flex­ible conductor
    6 - 70 mm²
  • Cross-sec­tion rigid conductor
    6 - 95 mm²
Cable
  • Cable material
    Copper
Dimen­sions
  • Height
    130 mm
  • Width
    120 mm
  • Depth
    97 mm
Controls and indic­ators
  • Motor drive integ­rated
    No
Compat­ib­ility
  • Suit­able for DIN Rail
    No
  • Compat­ible with RDC AOB
    No
  • Suit­able for distri­bu­tion board
    Yes
Power supply
  • Posi­tion power supply
    Bidirec­tional
Elec­trical protec­tion
  • Long-­time over­load protec­tion (ltd): delay (tr)
    5 s
  • Short-­time protec­tion (std): current (Isd)
    1.5, 2, 3, 4, 5, 6, 7, 8, 10
  • Short-­time protec­tion (std): delay (tsd)
    100 ms
  • Instant­an­eous protec­tion (li): dial setting coef­fi­cient
    11

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

REACH declaration HHS161GC (english)
PDF
103,34 kB
RoHS declaration HHS161GC (english)
PDF
103,84 kB

Downloads

  • Product image

    Image HHS161GC  | Hager

    Product Image HHS161GC

  • Operating manual

    Image Operating manual International 2020-09-21  | Hager

    Operating manual International 2020-09-21

    PDF
    13,53 MB
  • Instruction manual

    Image Manual for moulded case circuit breaker h3+ P160 (Date: 2020-03)  | Hager

    Manual for moulded case circuit breaker h3+ P160 (Date: 2020-03)

    Instruction manual International 2016-03-09

    PDF
    4,40 MB
    Image Manual for moulded case circuit breaker h3+ P160 (Date: 2023-03)  | Hager

    Manual for moulded case circuit breaker h3+ P160 (Date: 2023-03)

    Instruction manual International 2023-03-08

    PDF
    7,44 MB
  • Installation manual

    Image Installation manual International 2018-06-04  | Hager

    Installation manual International 2018-06-04

    PDF
    2,04 MB
  • STEP files

    Image CAD file for MCCB 160A 4P  | Hager

    CAD file for MCCB 160A 4P

    STEP files International 2023-09-04

    STP
    1014,02 kB
  • Handbook

    Image Handbook International 26-08-2024  | Hager

    Handbook International 26-08-2024

    Handbook International 2019-10-09

    PDF
    48,75 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-02-01

    PDF
    300,00 kB
More documentation

Discover our other products of this range

    5
  • 1
    HDA014E - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  16A 18kA CTC
    HDA014E
    Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 16A 18kA CTC
    Price
    £185.76
    / piece *
    £185.76
    / piece *
  • 2
    HDA014Z - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  16A 18kA CTC
    HDA014Z
    Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 16A 18kA CTC
    Price
    £176.91
    / piece *
    £176.91
    / piece *
  • 3
    HDA016Z - Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D  16A 18kA CTC
    HDA016Z
    Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 16A 18kA CTC
    Price
    £261.87
    / piece *
    £261.87
    / piece *
  • 4
    HDA017Z - Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D  16A 18kA CTC
    HDA017Z
    Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D 16A 18kA CTC
    Price
    £221.75
    / piece *
    £221.75
    / piece *
  • 5
    HDA018E - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  20A 18kA CTC
    HDA018E
    Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 20A 18kA CTC
    Price
    £189.47
    / piece *
    £189.47
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career

Newsletter

Want to receive all the latest in Hager news and product launches?

Fol­low us

  • Policies and certificates
  • About us
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68