The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Higher Power & Switching
  • MCCBs
  • Moulded case circuit breakers
  • HHS161BC
  • Higher Power & Switching

Moulded Case Circuit Breaker h3+ P160 MAG 4P4D 160A 25kA CTC HHS161BC

EAN-Nr.
3250613212827
Packaging
1 piece
Price
£793.29
/ piece *
£793.29
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Moulded Case Circuit Breaker h3+ P160 MAG 4P4D 160A 25kA CTC

HHS161BC

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Elec­tric current
  • Rated current
    160 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
    25 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
    35 kA
  • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
    35 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 660 V AC IEC 60947-2
    6 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690 V AC IEC 60947-2
    6 kA
  • Rated service breaking capa­city Ics under 400 V AC according to IEC 60947-2
    25 kA
Archi­tec­ture
  • Number of poles
    4
  • Control/­op­er­a­tion element
    Toggle
  • Device construc­tion type
    Fixed built-in
  • Neutral posi­tion
    Left
Frequency
  • Frequency
    50 - 60 Hz
Voltage
  • Rated impulse with­stand voltage Uimp
    8,000 V
  • Rated insu­la­tion voltage Ui
    800 V
Func­tions
  • Trip unit
    MAG (ICB)
Power
  • Total power loss under IN
    42.30 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    10,000
  • Number of mech­an­ical oper­a­tions
    40,000
Safety
  • Ingress Protec­tion (IP) class
    IP4X
Connec­tion
  • Cross-sec­tion flex­ible conductor
    6 - 70 mm²
  • Cross-sec­tion rigid conductor
    6 - 95 mm²
Install­a­tion, mounting
  • Nominal tight­ening torque
    6 - 6 Nm
  • Mount­ing-/­Con­nec­tion Posi­tion
    Front
Connectivity
  • Type of connec­tion
    Screw terminal
Cover, door
  • Inter­lock­able
    Yes
Cable
  • Cable material
    Copper
Dimen­sions
  • Height
    130 mm
  • Width
    120 mm
  • Depth
    97 mm
Compat­ib­ility
  • Compat­ible with RDC AOB
    No
  • Suit­able for DIN Rail
    No
  • Suit­able for distri­bu­tion board
    Yes
Elec­trical protec­tion
  • Instant­an­eous protec­tion (li): dial setting coef­fi­cient
    6, 7, 8, 9, 10

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

MCCB h3+ P250 TM 4x250A 40kA
PDF
1,78 MB
Hager REACH declaration HHS161BC
PDF
Hager RoHS report HHS161BC
PDF

Downloads

  • Product image

    Image HHS161BC  | Hager

    Product Image HHS161BC

  • Product datasheet

    Image Hager Product data sheet HHS161BC  | Hager

    Hager Product data sheet HHS161BC

    Moulded Case Circuit Breaker h3+ P160 MAG 4P4D 160A 25kA CTC

    PDF
  • Instruction manual

    Image Manual for moulded case circuit breaker h3+ P160 (Date: 2020-03)  | Hager

    Manual for moulded case circuit breaker h3+ P160 (Date: 2020-03)

    Instruction manual International 2016-03-09

    PDF
    4,40 MB
    Image Manual for moulded case circuit breaker h3+ P160 (Date: 2023-03)  | Hager

    Manual for moulded case circuit breaker h3+ P160 (Date: 2023-03)

    Instruction manual International 2023-03-08

    PDF
    7,44 MB
  • STEP files

    Image CAD file for MCCB 160A 4P  | Hager

    CAD file for MCCB 160A 4P

    STEP files International 2023-09-04

    STP
    1014,02 kB
  • Handbook

    Image Technical catalogue  | Hager

    Technical catalogue

    h3+ Moulded Case Circuit breakers up to 630A

    PDF
    48,86 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-02-01

    PDF
    300,00 kB
More documentation

Discover our other products of this range

    5
  • 1
    HMW631NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC
    HMW631NR
    Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC
    Price
    £3,494.38
    / piece *
    £3,494.38
    / piece *
  • 2
    HMW630NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 50kA FTC
    HMW630NR
    Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 50kA FTC
    Price
    £2,815.10
    / piece *
    £2,815.10
    / piece *
  • 3
    HMW401NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 50kA FTC
    HMW401NR
    Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 50kA FTC
    Price
    £2,535.70
    / piece *
    £2,535.70
    / piece *
  • 4
    HMW400NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
    HMW400NR
    Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
    Price
    £1,908.08
    / piece *
    £1,908.08
    / piece *
  • 5
    HMW251NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 50kA FTC
    HMW251NR
    Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 50kA FTC
    Price
    £2,535.70
    / piece *
    £2,535.70
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68