The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Higher Power & Switching
  • MCCBs
  • Moulded case circuit breakers
  • HHS100GC
  • Higher Power & Switching

Moulded Case Circuit Breaker h3+ P160 LSnI 3P3D 100A 25kA CTC HHS100GC

EAN-Nr.
3250613212698
Packaging
1 piece
Price
£530.38
/ piece *
£530.38
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Moulded Case Circuit Breaker h3+ P160 LSnI 3P3D 100A 25kA CTC

HHS100GC

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Elec­tric current
  • Rated current
    100 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230 V AC IEC 60947-2
    35 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
    35 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
    25 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415 V AC IEC 60947-2
    25 kA
  • Breaking capa­city on 1-pole for AC 230 V IEC 60947-2
    2.50 kA
  • Breaking capa­city on 1-pole for AC 400 V IEC 60947-2
    2.50 kA
  • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
    35 kA
  • Rated service breaking capa­city Ics under 400 V AC according to IEC 60947-2
    25 kA
  • Rated current 10°C according to IEC 60947
    100 A
  • Rated current 15°C according to IEC 60947
    100 A
  • Rated current 20°C according to IEC 60947
    100 A
  • Rated current 25°C according to IEC 60947
    100 A
  • Rated current 30°C according to IEC 60947
    100 A
  • Rated current at 35°C according to IEC 60947
    100 A
  • Rated current at 40°C according to IEC 60947
    100 A
  • Rated current 45°C according to IEC 60947
    100 A
  • Rated current 50°C according to IEC 60947
    100 A
  • Rated current 55°C according to IEC 60947
    100 A
  • Rated current at 60°C according to IEC 60947
    100 A
  • Rated current 65°C according to IEC 60947
    100 A
  • Rated current 70°C according to IEC 60947
    100 A
Archi­tec­ture
  • Number of poles
    3
  • Control/­op­er­a­tion element
    Toggle
  • Device construc­tion type
    Fixed built-in
  • Neutral posi­tion
    Without neutral
Settings
  • Ir1 current dial setting
    40 A, 45 A, 50 A, 57 A, 63 A, 72 A, 80 A, 87 A, 93 A, 100 A
  • Adjust­ment range short-term delayed short-­cir­cuit release
    54.6 - 1,000.0 A
Frequency
  • Frequency
    50 - 60 Hz
Install­a­tion, mounting
  • Nominal tight­ening torque
    6 - 6 Nm
  • Mount­ing-/­Con­nec­tion Posi­tion
    Front
Voltage
  • Rated impulse with­stand voltage Uimp
    8,000 V
  • Rated insu­la­tion voltage Ui
    800 V
  • Rated oper­a­tional voltage Ue
    220 - 690 V
Func­tions
  • Trip unit
    LSNI
Power
  • Total power loss under IN
    10.50 W
  • Power loss per pole at In
    3.50 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    10,000
  • Number of mech­an­ical oper­a­tions
    40,000
Equip­ment
  • Number of auxil­iary contacts as change-over contact
    0
  • Number of auxil­iary contacts as normally closed contact
    0
  • Number of auxil­iary contacts as normally open contact
    0
Safety
  • Ingress Protec­tion (IP) class
    IP4X
Use condi­tions
  • Oper­ating temper­ature
    -25 - 70 °C
Connec­tion
  • Cross-sec­tion flex­ible conductor
    6 - 70 mm²
  • Cross-sec­tion rigid conductor
    6 - 95 mm²
Cable
  • Cable material
    Copper
Dimen­sions
  • Height
    130 mm
  • Width
    90 mm
  • Depth
    97 mm
Controls and indic­ators
  • Motor drive integ­rated
    No
Compat­ib­ility
  • Suit­able for DIN Rail
    No
  • Compat­ible with RDC AOB
    No
  • Suit­able for distri­bu­tion board
    Yes
Power supply
  • Posi­tion power supply
    Bidirec­tional
Elec­trical protec­tion
  • Long-­time over­load protec­tion (ltd): delay (tr)
    5 s
  • Short-­time protec­tion (std): current (Isd)
    1.5, 2, 3, 4, 5, 6, 7, 8, 10
  • Short-­time protec­tion (std): delay (tsd)
    100 ms
  • Instant­an­eous protec­tion (li): dial setting coef­fi­cient
    15

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

Moulded Case Circuit Breaker h3+ P250 LSI 4P4D N0-50-100% 250A 40kA FTC
PDF
6,45 MB
Hager REACH declaration HHS100GC
PDF
Hager RoHS report HHS100GC
PDF

Downloads

  • Product image

    Image HHS100GC  | Hager

    Product Image HHS100GC

  • Product datasheet

    Image Hager Product data sheet HHS100GC  | Hager

    Hager Product data sheet HHS100GC

    Moulded Case Circuit Breaker h3+ P160 LSnI 3P3D 100A 25kA CTC

    PDF
  • Instruction manual

    Image Manual for moulded case circuit breaker h3+ P160 (Date: 2020-03)  | Hager

    Manual for moulded case circuit breaker h3+ P160 (Date: 2020-03)

    Instruction manual International 2016-03-09

    PDF
    4,40 MB
    Image Manual for moulded case circuit breaker h3+ P160 (Date: 2023-03)  | Hager

    Manual for moulded case circuit breaker h3+ P160 (Date: 2023-03)

    Instruction manual International 2023-03-08

    PDF
    7,44 MB
  • Operating manual

    Image Operating manual International 2020-09-21  | Hager

    Operating manual International 2020-09-21

    PDF
    13,53 MB
  • Installation manual

    Image Installation manual International 2018-06-04  | Hager

    Installation manual International 2018-06-04

    PDF
    2,04 MB
  • STEP files

    Image CAD file for MCCB 160A 3P  | Hager

    CAD file for MCCB 160A 3P

    STEP files International 2023-11-24

    STP
    886,39 kB
  • Handbook

    Image Technical catalogue  | Hager

    Technical catalogue

    h3+ Moulded Case Circuit breakers up to 630A

    PDF
    48,86 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-02-01

    PDF
    300,00 kB
More documentation

Discover our other products of this range

    5
  • 1
    HMW631NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC
    HMW631NR
    Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC
    Price
    £3,494.38
    / piece *
    £3,494.38
    / piece *
  • 2
    HMW630NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 50kA FTC
    HMW630NR
    Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 50kA FTC
    Price
    £2,815.10
    / piece *
    £2,815.10
    / piece *
  • 3
    HMW401NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 50kA FTC
    HMW401NR
    Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 50kA FTC
    Price
    £2,535.70
    / piece *
    £2,535.70
    / piece *
  • 4
    HMW400NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
    HMW400NR
    Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
    Price
    £1,908.08
    / piece *
    £1,908.08
    / piece *
  • 5
    HMW251NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 50kA FTC
    HMW251NR
    Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 50kA FTC
    Price
    £2,535.70
    / piece *
    £2,535.70
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68