The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Higher Power & Switching
  • MCCBs
  • Moulded case circuit breakers
  • HHS014EC
  • Higher Power & Switching

Moulded Case Circuit Breaker h3+ P160 TM FIX 1P1D 16A 25kA CTC HHS014EC

EAN-Nr.
3250613187934
Packaging
1 piece
Price
£219.35
/ piece *
£219.35
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Moulded Case Circuit Breaker h3+ P160 TM FIX 1P1D 16A 25kA CTC

HHS014EC

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • Terminal cover 1 products available

Complete your system

  • Terminal cover
  • HYA029H

    Terminal cover x160 1P long

    £23.15  / piece*

Technical characteristics

Elec­tric current
  • Rated current
    16 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
    25 kA
  • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
    20 kA
  • Rated current 10°C according to IEC 60947
    22 A
  • Rated current 15°C according to IEC 60947
    21.30 A
  • Rated current 20°C according to IEC 60947
    20.60 A
  • Rated current 25°C according to IEC 60947
    19.90 A
  • Rated current 30°C according to IEC 60947
    19.20 A
  • Rated current at 35°C according to IEC 60947
    18.40 A
  • Rated current at 40°C according to IEC 60947
    17.60 A
  • Rated current 45°C according to IEC 60947
    16.80 A
  • Rated current 50°C according to IEC 60947
    16 A
  • Rated current 55°C according to IEC 60947
    15 A
  • Rated current at 60°C according to IEC 60947
    14.10 A
  • Rated current 65°C according to IEC 60947
    13 A
  • Rated current 70°C according to IEC 60947
    11.90 A
Archi­tec­ture
  • Number of poles
    1
  • Control/­op­er­a­tion element
    Toggle
  • Device construc­tion type
    Fixed built-in
  • Neutral posi­tion
    Without neutral
Frequency
  • Frequency
    50 - 60 Hz
Voltage
  • Rated impulse with­stand voltage Uimp
    8,000 V
  • Rated insu­la­tion voltage Ui
    800 V
Func­tions
  • Trip unit
    TM F/F
Power
  • Total power loss under IN
    1.89 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    1,000
  • Number of mech­an­ical oper­a­tions
    4,000
Safety
  • Ingress Protec­tion (IP) class
    IP4X
Connectivity
  • Type of connec­tion
    Screw terminal
Cover, door
  • Inter­lock­able
    No
Settings
  • Thermal protec­tion knob setting xIN
    1, 1
Dimen­sions
  • Height
    130 mm
  • Width
    30 mm
  • Depth
    68 mm
Compat­ib­ility
  • Compat­ible with RDC AOB
    No
  • Suit­able for DIN Rail
    No
Install­a­tion, mounting
  • Mount­ing-/­Con­nec­tion Posi­tion
    Front

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 100A 18kA CTC
PDF
14,81 MB
Hager REACH declaration HHS014EC
PDF
RoHS report HHS014EC
PDF

Downloads

  • Product image

    Image HHS014EC  | Hager

    Product Image HHS014EC

  • Product datasheet

    Image Hager Product data sheet HHS014EC  | Hager

    Hager Product data sheet HHS014EC

    Moulded Case Circuit Breaker h3+ P160 TM FIX 1P1D 16A 25kA CTC

    PDF
  • Handbook

    Image Technical catalogue  | Hager

    Technical catalogue

    h3+ Moulded Case Circuit breakers up to 630A

    PDF
    48,86 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-02-17

    PDF
    276,25 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-02-16

    PDF
    215,43 kB
    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-03-20

    PDF
    430,96 kB
    Image UKCA Declaration of Conformity  | Hager

    UKCA Declaration of Conformity

    Declaration of conformity en-GB 2025-03-20

    PDF
    435,49 kB
More documentation

Discover our other products of this range

    5
  • 1
    HMW631NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC
    HMW631NR
    Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC
    Price
    £3,494.38
    / piece *
    £3,494.38
    / piece *
  • 2
    HMW630NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 50kA FTC
    HMW630NR
    Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 50kA FTC
    Price
    £2,815.10
    / piece *
    £2,815.10
    / piece *
  • 3
    HMW401NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 50kA FTC
    HMW401NR
    Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 50kA FTC
    Price
    £2,535.70
    / piece *
    £2,535.70
    / piece *
  • 4
    HMW400NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
    HMW400NR
    Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
    Price
    £1,908.08
    / piece *
    £1,908.08
    / piece *
  • 5
    HMW251NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 50kA FTC
    HMW251NR
    Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 50kA FTC
    Price
    £2,535.70
    / piece *
    £2,535.70
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68