The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Higher Power & Switching
    • MCCBs
    • Moulded case circuit breakers
    • HHA014E
    EAN-Nr.
    3250613164546
    Packaging
    1 piece
    • Moulded case circuit breakers

    Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 16A 25kA CTC HHA014E

    Price
    £233.18
    / piece *
    £233.18
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 16A 25kA CTC

    HHA014E

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Terminal cover 1 products available

    Complete your system

    • Terminal cover
    • HYA029H

      Terminal cover x160 1P long

      £24.31  / piece*

    Technical characteristics

    Elec­tric current
    • Rated current IN
      16 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      25 kA
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      20 kA
    • Rated current at 10°C according to IEC 60947
      22 A
    • Rated current at 15°C according to IEC 60947
      21.30 A
    • Rated current at 20°C according to IEC 60947
      20.60 A
    • Rated current at 25°C according to IEC 60947
      19.90 A
    • Rated current at 30°C according to IEC 60947
      19.20 A
    • Rated current at 35°C according to IEC 60947
      18.40 A
    • Rated current at 40°C according to IEC 60947
      17.60 A
    • Rated current at 45°C according to IEC 60947
      16.80 A
    • Rated current at 50°C according to IEC 60947
      16 A
    • Rated current at 55°C according to IEC 60947
      15 A
    • Rated current at 60°C according to IEC 60947
      14.10 A
    • Rated current at 65°C according to IEC 60947
      13 A
    • Rated current at 70°C according to IEC 60947
      11.90 A
    Archi­tec­ture
    • Number of poles
      1
    • Control/­op­er­a­tion element
      Toggle
    • Device construc­tion type
      Fixed built-in
    • Neutral posi­tion
      Without neutral
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      8,000 V
    • Rated insu­la­tion voltage Ui
      690 V
    • Rated oper­a­tional voltage Ue
      220 - 240 V
    Func­tions
    • Trip unit
      TM F/F
    Power
    • Power dissip­a­tion at IN
      1.89 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10,000
    • Number of mech­an­ical oper­a­tions
      20,000
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      6 - 70 mm²
    • Cross-sec­tion rigid conductor
      6 - 95 mm²
    Install­a­tion, mounting
    • Nominal tight­ening torque
      6 - 6 Nm
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    • Nominal tight­ening torque down terminal
      6 - 6 Nm
    • Nominal tight­ening torque top terminal
      6 - 6 Nm
    Connectivity
    • Type of connec­tion
      Screw terminal
    Settings
    • Thermal protec­tion knob setting xIN
      1, 1
    • Adjust­ment range short-term delayed short-­cir­cuit release
      0 - 0 A
    Dimen­sions
    • Height
      130 mm
    • Width
      25 mm
    • Depth
      68 mm
    Cable
    • Cable material
      Copper
    Compat­ib­ility
    • Suit­able for DIN Rail
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 100A 18kA CTC (English)
    PDF
    14,81 MB
    REACH declaration HHA014E
    PDF
    RoHS report HHA014E
    PDF

    Downloads

    • Product image

      Image HHA014E  | Hager

      Product Image HHA014E

    • Product datasheet

      Image Hager Product data sheet HHA014E  | Hager

      Hager Product data sheet HHA014E

      Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 16A 25kA CTC

      PDF
    • Installation manual

      Image Installation manual International 2021-06-07  | Hager

      Installation manual International 2021-06-07

      PDF
      8,51 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-02-16

      PDF
      215,43 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-02-17

      PDF
      276,25 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      346,59 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-03-20

      PDF
      435,49 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HMW631NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC
      HMW631NR
      Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC
      Price
      £3,599.21
      / piece *
      £3,599.21
      / piece *
    • 2
      HMW630NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 50kA FTC
      HMW630NR
      Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 50kA FTC
      Price
      £2,899.55
      / piece *
      £2,899.55
      / piece *
    • 3
      HMW401NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 50kA FTC
      HMW401NR
      Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 50kA FTC
      Price
      £2,611.77
      / piece *
      £2,611.77
      / piece *
    • 4
      HMW400NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
      HMW400NR
      Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
      Price
      £1,965.32
      / piece *
      £1,965.32
      / piece *
    • 5
      HMW251NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 50kA FTC
      HMW251NR
      Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 50kA FTC
      Price
      £2,611.77
      / piece *
      £2,611.77
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68