The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • GD106E
    EAN-Nr.
    3250612843220
    Packaging
    4 Pieces

    Mini-enclosure, gamma, 6 module, protect. class IP30, 1xPE GD106E

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Mini-enclosure, gamma, 6 module, protect. class IP30, 1xPE

    GD106E

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Door/­op­er­ating panel 2 products available
    • Lock system 1 products available
    • Accessor­ies/s­pare parts for terminals 1 products available
    • Cover strip 1 products available

    Complete your system

    • Door/­op­er­ating panel
    • Lock system
    • Accessor­ies/s­pare parts for terminals
    • Cover strip
    • GP106T

      Door for mini-enclosure Gamma / GD, 4 Mod wide, Transparent

      £9.41  / piece*
    • GP106P

      Door for mini-enclosure Gamma / GD, 4 Mod wide, White

      £7.51  / piece*
    • VZ313

      Door key, gamma, for door of the mini-enclosure, GD

      £32.61  / piece*
    • GZ106S

      Terminal supports, gamma, for mini-enclosure, 6 module

      £4.04  / piece*
    • P032F

      Cover strips, universal, for 1 module

      £1.98  / piece*

    Technical characteristics

    Voltage
    • Nominal voltage
      230 - 230 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      50 A
    Power
    • Maximum power loss per cabinet at ΔT=20K at 50% enclosure height
      6.6 W
    • Maximum power loss per cabinet at ΔT=20K at 75% enclosure height
      5.1 W
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      6
    Func­tions
    • Has protec­tion main switch
      No
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      180 mm
    • Width
      146 mm
    • Depth
      82 mm
    • Number of width units
      6
    Cover, door
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Without lock
    • Glow wire test
      750 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
    PDF
    25,39 MB
    REACH declaration GD106E
    PDF
    RoHS report GD106E
    PDF

    Downloads

    • Product image

      Image GD106E  | Hager

      Product Image GD106E

    • Product datasheet

      Image Hager Product data sheet GD106E  | Hager

      Hager Product data sheet GD106E

      Mini-enclosure, gamma, 6 module, protect. class IP30, 1xPE

      PDF
    • Installation manual

      Image Installation manual International 2020-01-01  | Hager

      Installation manual International 2020-01-01

      PDF
      2,01 MB
      Image UK_HAGER_INS_IPRATINGS.pdf  | Hager

      UK_HAGER_INS_IPRATINGS.pdf

      IP Rating Guidance

      PDF
      356,09 kB
    • BIM Revit objects

      Image Range:MINIGAMMA-Enclosures_Surface_mounted-IP30-Without_Cover-Without_DIN-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:MINIGAMMA-Enclosures_Surface_mounted-IP30-Without_Cover-Without_DIN-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,11 MB
      Image Range:MINIGAMMA-Enclosures_Surface_mounted-IP30-Without_Cover-Without_DIN-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:MINIGAMMA-Enclosures_Surface_mounted-IP30-Without_Cover-Without_DIN-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,10 MB
      Image Range : Mini gamma. Switchboard IP30 with DIN rail system. English - Hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Mini gamma. Switchboard IP30 with DIN rail system. English - Hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,61 MB
      Image Range : Mini gamma. Switchboard IP30 with DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Mini gamma. Switchboard IP30 with DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,22 MB
      Image Range mini gamma enclosures for UK (Lang. : en) IP30 with installation System  hosted-V2021  | Hager

      Range mini gamma enclosures for UK (Lang. : en) IP30 with installation System hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,22 MB
      Image Range mini gamma enclosures for UK (Lang. : en) IP30 with installation System  no hosted-V2021  | Hager

      Range mini gamma enclosures for UK (Lang. : en) IP30 with installation System no hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,21 MB
    • Product data sheet

      Image UK_ENC_TDS_MinigammaandVectordimensions.pdf  | Hager

      UK_ENC_TDS_MinigammaandVectordimensions.pdf

      Technical Data sheet with dimensions for Mini Gamma and Vector II products.

      PDF
      94,78 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-10-14

      PDF
      824,09 kB
      Image Declaration of conformity en-GB 2024-04-15  | Hager

      Declaration of conformity en-GB 2024-04-15

      PDF
      174,16 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      658,88 kB
    More documentation

    Spare part

    See more

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68