The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • GP106P
    EAN-Nr.
    3250612960224
    Packaging
    1 piece

    Door for mini-enclosure Gamma / GD, 4 Mod wide, White GP106P

    Price
    £7.51
    / piece *
    £7.51
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Door for mini-enclosure Gamma / GD, 4 Mod wide, White

    GP106P

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Lock system 1 products available

    Complete your system

    • Lock system
    • VZ313

      Door key, gamma, for door of the mini-enclosure, GD

      £32.61  / piece*

    Technical characteristics

    Dimen­sions
    • Height
      120 mm
    • Width
      133 mm
    • Depth
      20 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    • Number of cabinet doors
      1
    • Cabinet door type
      Stop door
    • Number of locks
      1
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Product colour
      Pure white
    • Material
      Plastic
    • Treat­ment
      Untreated
    Safety
    • Locking type
      Barrel lock
    Equip­ment
    • Number of section in width
      6
    • Number of rows
      1
    • Number of keys
      1
    Connectivity
    • Mounting type
      Surface mounting
    Capa­city
    • Number of modules
      6
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration GP106P
    PDF
    RoHS report GP106P
    PDF

    Downloads

    • Product image

      Image GP106P  | Hager

      Product Image GP106P

    • Product datasheet

      Image Hager Product data sheet GP106P  | Hager

      Hager Product data sheet GP106P

      Door for mini-enclosure Gamma / GD, 4 Mod wide, White

      PDF
    • Installation manual

      Image Installation manual International 2020-01-01  | Hager

      Installation manual International 2020-01-01

      PDF
      2,01 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2024-04-15  | Hager

      Declaration of conformity en-GB 2024-04-15

      PDF
      174,16 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      658,88 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68