The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Orion Enclos­ures
    • Poly­ester
    • orion plus poly­ester frames and accessories
    • FL74Z
    EAN-Nr.
    3250619176642
    Packaging
    5 Pieces
    • orion plus poly­ester frames and accessories

    Triangular insert lock, Orion.Plus, 8mm FL74Z

    Price
    £15.53
    / piece *
    £15.53
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Triangular insert lock, Orion.Plus, 8mm

    FL74Z

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Safety
    • Locking type
      3-Side 8 mm, Key lock

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FL74Z
    PDF
    RoHS report FL74Z
    PDF

    Downloads

    • Product image

      Image FL74Z  | Hager

      Product Image FL74Z

    • Product datasheet

      Image Hager Product data sheet FL74Z  | Hager

      Hager Product data sheet FL74Z

      Triangular insert lock, Orion.Plus, 8mm

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      360,17 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      348,14 kB
      Image Declaration of conformity International 2024-02-15  | Hager

      Declaration of conformity International 2024-02-15

      PDF
      380,56 kB
      Image Declaration of conformity International 2024-02-15  | Hager

      Declaration of conformity International 2024-02-15

      PDF
      393,09 kB
      Image Declaration of conformity en-GB 2024-09-17  | Hager

      Declaration of conformity en-GB 2024-09-17

      PDF
      394,42 kB
      Image Declaration of conformity en-GB 2024-09-17  | Hager

      Declaration of conformity en-GB 2024-09-17

      PDF
      399,41 kB
      Image Declaration of conformity en-GB 2025-10-06  | Hager

      Declaration of conformity en-GB 2025-10-06

      PDF
      453,23 kB
      Image Declaration of conformity en-GB 2025-10-06  | Hager

      Declaration of conformity en-GB 2025-10-06

      PDF
      455,76 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager

      Declaration of conformity en-GB 2026-04-01

      PDF
      538,80 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager

      Declaration of conformity en-GB 2026-04-01

      PDF
      539,93 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager

      Declaration of conformity en-GB 2026-04-02

      PDF
      503,38 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager

      Declaration of conformity en-GB 2026-04-02

      PDF
      506,23 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager

      Declaration of conformity en-GB 2026-04-07

      PDF
      461,69 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager

      Declaration of conformity en-GB 2026-04-07

      PDF
      441,44 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      366,94 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      446,27 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      632,18 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      382,23 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      614,22 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      FL408A - Steel mounting plate, Orion.Plus, 480x343  mm
      FL408A
      Steel mounting plate, Orion.Plus, 480x343 mm
      Price
      £38.69
      / piece *
      £38.69
      / piece *
    • 2
      FL365A - Kit system MCB, Orion.Plus, 150x800 mm
      FL365A
      Kit system MCB, Orion.Plus, 150x800 mm
      Price
      £53.46
      / piece *
      £53.46
      / piece *
    • 3
      FL672E - Sliding guides, Orion.Plus, L350 mm
      FL672E
      Sliding guides, Orion.Plus, L350 mm
      Price
      £78.53
      / piece *
      £78.53
      / piece *
    • 4
      FL998A - MCB complete kit, Orion.Plus, 6x37M, H950 W800 mm, System C
      FL998A
      MCB complete kit, Orion.Plus, 6x37M, H950 W800 mm, System C
      Price
      £573.07
      / piece *
      £573.07
      / piece *
    • 5
      FL407A - Steel mounting plate, Orion.Plus, 480x243  mm
      FL407A
      Steel mounting plate, Orion.Plus, 480x243 mm
      Price
      £34.28
      / piece *
      £34.28
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68