The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Orion Enclos­ures
    • Poly­ester
    • orion plus poly­ester enclos­ures
    • FL733E
    EAN-Nr.
    3250610672273
    Packaging
    1 piece
    • orion plus poly­ester enclos­ures

    Insulated front panel, Orion.Plus, 300x500 mm FL733E

    Price
    £29.70
    / piece *
    £29.70
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Insulated front panel, Orion.Plus, 300x500 mm

    FL733E

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS)
    • Treat­ment
      Untreated
    • Product colour
      Light grey
    • RAL code
      7035
    Dimen­sions
    • Height
      300 mm
    • Width
      500 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP30

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration FL733E
    PDF
    RoHS report FL733E
    PDF

    Downloads

    • Product image

      Image FL733E  | Hager

      Product Image FL733E

    • Product datasheet

      Image Hager Product data sheet FL733E  | Hager

      Hager Product data sheet FL733E

      Insulated front panel, Orion.Plus, 300x500 mm

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      306,95 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      FL402A - Steel mounting plate, Orion.Plus, 280x193  mm
      FL402A
      Steel mounting plate, Orion.Plus, 280x193 mm
      Price
      £16.30
      / piece *
      £16.30
      / piece *
    • 2
      FL97Z - Pair leave inserts, Orion.Plus, 3 mm
      FL97Z
      Pair leave inserts, Orion.Plus, 3 mm
      Price
      £24.72
      / piece *
      £24.72
      / piece *
    • 3
      FL327B - Polyester floor standing enclosure, Orion.Plus, plain door 1200x850x300 mm
      FL327B
      Polyester floor standing enclosure, Orion.Plus, plain door 1200x850x300 mm
      Price
      £1,231.63
      / piece *
      £1,231.63
      / piece *
    • 4
      FL715E - Insulated front panel, Orion.Plus, 150x800 mm
      FL715E
      Insulated front panel, Orion.Plus, 150x800 mm
      Price
      £29.70
      / piece *
      £29.70
      / piece *
    • 5
      FL404A - Steel mounting plate, Orion.Plus, 330x243  mm
      FL404A
      Steel mounting plate, Orion.Plus, 330x243 mm
      Price
      £21.43
      / piece *
      £21.43
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68