The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • FL520E

Steel mounting plate, Orion.Plus, 480x743 mm FL520E

EAN-Nr.
3250610672921
Packaging
1 piece
Price
£103.04
/ piece *
£103.04
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Steel mounting plate, Orion.Plus, 480x743 mm

FL520E

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Optional accessories

  • Mounting accessories 1 products available

Complete your system

  • Mounting accessories
  • FL672E

    Sliding guides, Orion.Plus, L350 mm

    £74.79  / piece*

Technical characteristics

Dimen­sions
  • Height
    480 mm
  • Width
    743 mm
  • Depth
    2 mm
Mater­ials
  • Material
    Steel

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration FL520E
PDF
Hager RoHS report FL520E
PDF

Downloads

  • Product image

    Image FL520E  | Hager

    Product Image FL520E

  • Product datasheet

    Image Hager Product data sheet FL520E  | Hager

    Hager Product data sheet FL520E

    Steel mounting plate, Orion.Plus, 480x743 mm

    PDF
  • Declaration of conformity

    Image Declaration of conformity en-GB 2019-10-31  | Hager

    Declaration of conformity en-GB 2019-10-31

    PDF
    707,52 kB
More documentation

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68