The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • FL411A
    EAN-Nr.
    3250610671467
    Packaging
    1 piece

    Steel mounting plate, Orion.Plus, 580x543 mm FL411A

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Steel mounting plate, Orion.Plus, 580x543 mm

    FL411A

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Mounting accessories 1 products available

    Complete your system

    • Mounting accessories
    • FL672E

      Sliding guides, Orion.Plus, L350 mm

      £78.53  / piece*

    Technical characteristics

    Dimen­sions
    • Height
      580 mm
    • Width
      543 mm
    • Depth
      2 mm
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Sendz­imir galvan­ised

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FL411A
    PDF
    RoHS report FL411A
    PDF

    Downloads

    • Product image

      Image FL411A  | Hager

      Product Image FL411A

    • Product datasheet

      Image Hager Product data sheet FL411A  | Hager

      Hager Product data sheet FL411A

      Steel mounting plate, Orion.Plus, 580x543 mm

      PDF
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68