![](https://hager.com/uk/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Steel enclosure, Orion.Plus, plain door 300x250x160 mm FL102A
EAN-Nr.
3250610670439
Packaging
1 piece
£130.82
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Fixing modeWall mounting
Dimensions
-
Depth of installed product160 mm
-
Height of installed product300 mm
-
Width of installed product250 mm
Cover, door
-
Type of door closinglock with male triangular wrench
-
InterlockableYes
Materials
-
ColourRAL 7035
-
Colourlight grey
-
RAL colourRAL 7035 - Light grey
-
MaterialSteel
-
Type of surface treatmentpowder-coated
Equipment
-
Number of rows1
Standards
-
European directive WEEEnot concerned
Safety
-
Protection index IPIP65
-
Protection classisol.class I
Downloads
-
Product image
-
Product declaration
EU Declaration of conformity for FL102A
Declaration
PDF196 KBEU Declaration of conformity for FL102A
Declaration
PDF813 KB -
Product ROHS
Pollutant guidelines for FL102A
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for FL102A
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation