Steel enclosure, Orion.Plus, plain door 500x400x200 mm FL112A
EAN-Nr.
3250610670484
Packaging
1 piece
Price
£187.72
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Dimensions
-
Depth of installed product200 mm
-
Height of installed product500 mm
-
Width of installed product400 mm
Cover, door
-
Type of door closinglock with male triangular wrench
-
InterlockableYes
Materials
-
ColourRAL 7035
-
Colourlight grey
-
RAL colourRAL 7035 - Light grey
-
MaterialSteel
Equipment
-
Number of rows3
Standards
-
European directive WEEEnot concerned
Safety
-
Protection classisol.class I
Downloads
-
Product image
-
Product declaration
EU Declaration of conformity for FL112A
UKCA Declaration of Conformity_24.3313.06.24
PDF259 KBEU Declaration of conformity for FL112A
Declaration
PDF196 KBEU Declaration of conformity for FL112A
Declaration
PDF813 KBEU Declaration of conformity for FL112A
EU Declaration of Conformity_24.3441.06.24
PDF254 KBEU Declaration of conformity for FL112A
PDF260 KBEU Declaration of conformity for FL112A
PDF242 KB -
Product ROHS
Pollutant guidelines for FL112A
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for FL112A
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation