1 channel digital time switch weekly cycle, Evolution EG103E
EAN-Nr.
3250612279968
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Functions
-
FunctionPresence simulation ; Keylock by means of blocking key ; with pulse function
Configuration
-
Switch modechange-over contact
Main electrical features
-
Rated operational voltage Ue195 / 230 / 264 V
-
Frequency50 Hz
Dimensions
-
Depth of installed product64 mm
-
Height of installed product85 mm
-
Width of installed product35 mm
Power
-
Power consumed6 VA
-
Total power loss under IN2 W
-
Power dissipation per coil0.5 W
Battery
-
Power reserve [years]≈ 5 a
Incandescent bulbs control
-
Max. power with incandescent lamps2300 W
Connection
-
Connection cross-sect. flexible conductor1 / 6mm²
-
Connection cross-sect. rigid cable1,5 / 10mm²
-
Number of contacts1
-
Type of contacts1 changeover
-
Type of connectionwith screw terminals
Settings
-
Summer / Winter time changeautomatic
-
Shortest switching time1 mn
-
Type of programmingdigital, with programmation key
-
Programming cycle1X7D.
Equipment
-
Number of channels1
-
Supply failure reserve5 years
Use
-
Cycleweekly
Use conditions
-
Operating temperature-5…45 °C
-
Working accuracy1,5
Downloads
-
Product image
-
Instruction manual
Instruction manuals for EG103E
PDF780 KB -
Tool
Programming/Implementation software for EG103E
EXE40 MB -
Product data sheet
Product data sheets for EG103E
UK_MD_TDS_1channelelectimeswitch.pdf
PDF139 KBProduct data sheets for EG103E
UK_MD_TDS_TimeSwitches.pdf
PDF74 KB -
Declaration of conformity
EU Declaration of conformity for EG103E
Declaration
PDF126 KB
More documentation