The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Switching and signalling devices
    • Twilight switches and accessories
    • EEN100
    EAN-Nr.
    3250617579308
    Packaging
    1 piece
    • Twilight switches and accessories

    Twilight switch 1 channel, 1M, wall mounted cell EEN100

    Price
    £440.45
    / piece *
    £440.45
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Twilight switch 1 channel, 1M, wall mounted cell

    EEN100

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    Settings
    • Switch on delay time
      60 s
    Use condi­tions
    • Oper­ating temper­ature
      -5 - +45 °C
    • Stor­age/trans­port temper­ature
      -25 - +70 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1.5 - 6 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 6 mm²
    Capa­city
    • Number of modules
      1
    Texts
    • Install­a­tion mode
      For mounting on DIN rail, Exten­sion sensor for wall and ceiling mounting
    • Type of connec­tion
      With screw terminals
    Elec­tric current
    • Switching current
      10 A
    • Accept­able current rating AC1
      10 A
    Dimen­sions
    • Height
      83 mm
    • Width
      17.80 mm
    • Depth
      65 mm
    Power supply
    • Supply voltage
      230 V +10%/-15%
    Power
    • Power consump­tion (VA)
      0.30 VA
    Lighting
    • Bright­ness meas­uring range
      5 - 2,000 lx

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration EEN100
    PDF
    RoHS report EEN100
    PDF

    Downloads

    • Product image

      Image EEN100  | Hager

      Product Image EEN100

    • Product datasheet

      Image Hager Product data sheet EEN100  | Hager

      Hager Product data sheet EEN100

      Twilight switch 1 channel, 1M, wall mounted cell

      PDF
    • Installation manual

      Image Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, pt-PT 2017-09-29  | Hager

      Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, pt-PT 2017-09-29

      PDF
      1,38 MB
    • Product data sheet

      Image UK_MD_TDS_LightSensitiveSwitch  | Hager

      UK_MD_TDS_LightSensitiveSwitch

      Product data sheet en-GB 2024-03-22

      PDF
      166,33 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-09-16

      PDF
      127,59 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-07-22

      PDF
      389,86 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68