The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Lighting Connec­tion & Control
    • Indoor and outdoor detectors
    • Ceiling detectors
    • EE805A
    EAN-Nr.
    3250612258758
    Packaging
    1 piece
    • Ceiling detectors

    Movement detector 360° flush mounted with normally open contact EE805A

    Price
    £125.97
    / piece *
    £125.97
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Movement detector 360° flush mounted with normally open contact

    EE805A

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Detec­tion
    • Detec­tion angle
      360 - 360
    • Type of sensor
      Move­ment detector, Pres­ence detector
    • Detec­tion angle hori­zontal
      360 - 360
    Settings
    • Time delay
      5 S - 30 Min
    • Response sens­it­ivity adjustable
      No
    • Switch off delay time
      0
    • Switch on delay time
      0
    Lighting
    • Response bright­ness adjustable
      5 - 1,000 lx
    • LED lamp power
      400 W
    • Photo­cell sens­it­ivity
      5 - 1,000 lx
    Connec­tion
    • Connect­or/plug type
      Prism clamp
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    Dimen­sions
    • Built-in depth
      55 mm
    • Recom­mended install­a­tion height
      2.5 - 3.5 m
    • Install­a­tion height
      2 - 4 m
    • Diameter
      90 mm
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Mater­ials
    • Colour
      White
    • RAL code
      9001
    • Material
      Plastic
    • Surface finish
      Matt
    Safety
    • Ingress Protec­tion (IP) class
      IP21
    Equip­ment
    • C load
      Yes
    • Substa­tion input
      Yes
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Suit­able for outdoor usage
      No
    • Ceiling mounting possible
      No
    Texts
    • Func­tion
      Can only be used as indi­vidual unit
    • Install­a­tion mode
      With spring clips for ceiling install­a­tion, For ceiling mounting
    • Type of connec­tion
      With plug-in terminals
    Power supply
    • Supply voltage
      230 V +10%/-15%
    Reach distance
    • Max. trans­mis­sion range front­ally
      6 m
    • Max. trans­mis­sion range side­ways
      6 m

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Motion detector infrared 360°, IP55, wall mounted, white (English)
    PDF
    390,39 kB
    REACH declaration EE805A
    PDF
    RoHS report EE805A
    PDF

    Downloads

    • Product image

      Image EE805A  | Hager

      Product Image EE805A

    • Product datasheet

      Image Hager Product data sheet EE805A  | Hager

      Hager Product data sheet EE805A

      Movement detector 360° flush mounted with normally open contact

      PDF
    • Installation manual

      Image Manual for EE804A-EE805A Presence and motion detector (en, 2017-09)  | Hager

      Manual for EE804A-EE805A Presence and motion detector (en, 2017-09)

      Installation manual en-GB 2017-10-16

      PDF
      936,55 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-04

      PDF
      126,18 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      EER515 - Motion detector corridor 360° surface mounted NO contact detection 5x30m
      EER515
      Motion detector corridor 360° surface mounted NO contact detection 5x30m
      Price
      £94.51
      / piece *
      £94.51
      / piece *
    • 2
      EER505 - Motion detector corridor 360° flush-mounted NO contact detection 5x30m
      EER505
      Motion detector corridor 360° flush-mounted NO contact detection 5x30m
      Price
      £91.35
      / piece *
      £91.35
      / piece *
    • 3
      EER501 - Presence/motion detector 360° flush-mounted NO contact detection Ø10m
      EER501
      Presence/motion detector 360° flush-mounted NO contact detection Ø10m
      Price
      £73.50
      / piece *
      £73.50
      / piece *
    • 4
      EER503 - Presence/motion detector 360° flush-mounted NO contact detection Ø20m
      EER503
      Presence/motion detector 360° flush-mounted NO contact detection Ø20m
      Price
      £117.29
      / piece *
      £117.29
      / piece *
    • 5
      EER513 - Presence/motion detector 360° surface mounted NO contact detection Ø20m
      EER513
      Presence/motion detector 360° surface mounted NO contact detection Ø20m
      Price
      £121.41
      / piece *
      £121.41
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68