Catalogues and brochures

Explore
Catalogues and brochures

Product catalogue

Most popular products

5
1
SU213 - Bell 230V
SU213
Bell 230V
Price
£34.65
/ piece *
2
HHA080Z - Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D  80A 25kA CTC
HHA080Z
Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 80A 25kA CTC
Price
£331.80
/ piece *
3
ADC916R - Bidirectional RCBO 1P+N 16A C 6kA 30mA Type A 1 Module
ADC916R
Bidirectional RCBO 1M 1P+N 6kA C-16A 30mA type A
Price
£44.38
/ piece *
4
WMS812LN - 13A Double Pole Key Switch Socket with LED Indicator
WMS812LN
13A Double Pole Key Switch Socket with LED Indicator
Price
£30.52
/ piece *
5
HMT041NR - Moulded Case Circuit Breaker h3+ P250 Energy 4P4D N0-50-100% 40A 50kA FTC
HMT041NR
Moulded Case Circuit Breaker h3+ P250 Energy 4P4D N0-50-100% 40A 50kA FTC
Price
£1,670.19
/ piece *

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore

Need assistance?  Visit the support

Explore the support Hub, or speak with one of our support representatives today.

Get support

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions
specifying