Catalogues and brochures

Explore
Catalogues and brochures

Product catalogue

Most popular products

5
1
SU213 - Bell 230V
SU213
Bell 230V
Price
£34.65
/ piece *
2
ADC916R - Bidirectional RCBO 1P+N 16A C 6kA 30mA Type A 1 Module
ADC916R
Bidirectional RCBO 1M 1P+N 6kA C-16A 30mA type A
Price
£44.38
/ piece *
3
ARR932U - AFDD RCBO 1P+N 32A B 6kA Type A 30mA 1 Module
ARR932U
RCBO with dangerous arc detection 1M 32A B curve 6kA Type A 30mA
Price
£208.43
/ piece *
4
CFA584U - RCCB 1P+N 100A 300mA A
CFA584U
RCCB 1P+N 100A 300mA A
Price
£321.52
/ piece *
5
ARR982U - RCBO with dangerous arc detection 1M 32A C curve 6kA Type A 30mA
ARR982U
RCBO with dangerous arc detection 1M 32A C curve 6kA Type A 30mA
Price
£208.43
/ piece *

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore

Need assistance?  Visit the support

Explore the support Hub, or speak with one of our support representatives today.

Get support

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions
specifying