Catalogues and brochures

Explore
Catalogues and brochures

Product catalogue

Most popular products

5
1
SU213 - Bell 230V
SU213
Bell 230V
Price
£34.65
/ piece *
2
ADC916R - Bidirectional RCBO 1P+N 16A C 6kA 30mA Type A 1 Module
ADC916R
Bidirectional RCBO 1M 1P+N 6kA C-16A 30mA type A
Price
£44.38
/ piece *
3
HMC480T - MCB 4P 15kA C-80A 6M
HMC480T
MCB 4P 15kA C-80A 6M
Price
£632.25
/ piece *
4
WMPB1/46 - 1 Gang  46mm Deep Flush Mounting Box, White
WMPB1/46
Single 46mm Deep Moulded Box
Price
£5.56
/ piece *
5
ADC440U - RCBO 1P 40A Curve C 10kA 30mA Type A 230V 1 Module
ADC440U
RCBO 1M 1P 10kA C-40A 30mA Type A
Price
£179.54
/ piece *

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore

Need assistance?  Visit the support

Explore the support Hub, or speak with one of our support representatives today.

Get support

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions
specifying