Output coupler flush-mounted 2-wires RED321X
EAN-Nr.
3599430011023
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Functions
-
Functionextending
-
System functionsdecoupling of an i2BUS audio bus cable
Attenuation
-
Transmission loss0 dB
Installation, mounting
-
Installation modefor installation in flush-mounted wall box
Connection
-
Bus connection2-wire, for video door stations ; 2-wire, for video indoor stations ; i2BUS audio, for audio components
Cable
-
Conductor Ø0.5…0.8 mm
Use
-
System technologyi2 Audio
-
Video distributionbus cable 1x incoming in 1x outgoing, 1x audio branching off ; unwired terminals must be completed with terminator
Software
-
Software versionV1000
Safety
-
Halogen freeNo
Use conditions
-
Operating temperature5…40 °C
-
Storage/transport temperature-20…60 °C
-
Relative humidity (without condensation)0…65 %
Identification
-
Main design lineT electronics
Downloads
-
Product image
-
Instruction manual
Instruction manuals for RED321X
Manual for RED3XX - AUDIO output coupler 2-wire (DE-IT-FR-NL-EN 2015-08)
PDF130 KBInstruction manuals for RED321X
PDF826 KB -
Installation manual
Installation manuals for RED321X
PDF396 KB -
Declaration of conformity
EU Declaration of conformity for RED321X
Declaration of Conformity
PDF201 KB
More documentation