Switching relay 1gang with input flush-mounted 2-wire black RED114X
EAN-Nr.
3599430011009
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Functions
-
Functionswitching
-
System functionsfunction-related switching and control functions
Compatibility
-
Compatibilityfor information on indoor stations that can be used, see notes in the operating instructions
Controls and indicators
-
ControlActivation via audio and/or video door calls ; Activation via a RED114X switching relay in function relay mode
-
Switching and control operationscontrol by means of light, door release and comfort buttons of the indoor stations ; Door release buttons ; Buttons for impulse switch or stairway light timer activation ; potential-free button input to transmit a door release, light or storey call command via the bus
Voltage
-
Operating voltage over bus22…26 V DC
-
Input voltage control input12 V AC/DC
-
NO contact switching voltagemax. 24 V
Electric current
-
No contact switching currentmax. 1 A
Materials
-
Colourblack
Installation, mounting
-
Installation modefor installation in flush-mounted wall box
Connection
-
Bus connection2-wire
-
Connectionpotential-free relay switching contact (NO contact)
Cable
-
Conductor Ø0.5…0.8 mm
Settings
-
Device addressingrotary coding switch (one-man commissioning)
Use
-
System technology2-wire
Software
-
Software versionV2021
Safety
-
REACH conformNo
-
Halogen freeNo
Use conditions
-
Operating temperature5…40 °C
-
Storage/transport temperature-20…60 °C
-
Relative humidity (without condensation)0…65 %
Identification
-
Main design lineT electronics
Downloads
-
Product image
-
Instruction manual
Instruction manuals for RED114X
PDF652 KB -
Installation manual
Installation manuals for RED114X
PDF396 KB -
Declaration of conformity
EU Declaration of conformity for RED114X
Declaration of Conformity
PDF200 KB -
RoHS report
Pollutant guidelines for RED114X
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation