Bus line power supply with relay RMD light grey/grey RED011X
EAN-Nr.
3599430010057
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Functions
-
Functionfor supply of 2-wire and i2 audio/6-wire video bus devices
-
System functionspower supply of i2 bus audio bus cable ; Power supply of 2 wire bus cable
Connectivity
-
Audio lines1 voice channel in line
Main electrical features
-
Frequency50/60 Hz
Voltage
-
Input voltage230 V AC
-
Operating voltage230 V AC
-
Output voltage22…26 V DC
-
Switching voltage door release contactmax. 24 V
Electric current
-
Output currentmax. 1.25 A
-
Switching current door release contactmax. 2 A
Dimensions
-
Width of rail mounted device (RMD)6 modules
Power
-
Fluorescent lamps duo circuit1000 W
-
Conventional transformers1500 VA
-
Power consumption≈ 4.1 W
Materials
-
Colour independent of design lineslight grey
Lighting control
-
Fluorescent lamps with electronical ballast (EB)1000 W
-
- uncompensated1100 W
Fluorescent bulbs control
-
Compact fluorescent lamps with electronic ballast22 x 20 W
-
Fluorescent lamps parallel compensated1000 VA /130 µF
LED control
-
230 V retrofit LED lamps440 W
-
LEDwith power/overload LED
Incandescent bulbs control
-
230 V incandescent lamps and halogen lamps2300 W
Installation, mounting
-
Mounting typedin-Rail
Connection
-
Intercoms per line couplermax. 32
-
Intercoms per line power supplymax. 32
-
Connectionpotential-free door release and light switching contact ; infeed output for bus components ; with connection for floating output
Cable
-
Cable length to door stationmax. 100 m
-
Cable length to intercommax. 150 m
Settings
-
Delay time, adjustable1 s…5 mn
Scope of delivery
-
Componentintegrated audio output coupler
Equipment
-
Door release unlocking time1…10 s
-
Door release contact potential-free≤ 2 A
Use
-
System technology2-wire
Safety
-
REACH conformYes
-
RoHS conformYes
-
Protectiondoor release protected against manipulation installable ; overload and overheating protection
Use conditions
-
Operating temperature-5…45 °C
-
Storage/transport temperature-20…60 °C
-
Relative humidity (without condensation)0…65 % (without condensation)
Identification
-
Main design lineT electronics
Downloads
-
Product image
-
Instruction manual
Instruction manuals for RED011X
PDF552 KB -
Installation manual
Installation manuals for RED011X
PDF396 KB -
Declaration of conformity
EU Declaration of conformity for RED011X
Declaration
PDF96 KBEU Declaration of conformity for RED011X
Declaration
PDF96 KBEU Declaration of conformity for RED011X
Declaration
PDF96 KB -
RoHS report
Pollutant guidelines for RED011X
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for RED011X
RoHS declaration RED011X (english)
PDF32 KB
More documentation