Distributor/branch 2 ways RMD 2-wires RED612X
EAN-Nr.
3599430010941
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Functions
-
Functiondistributing
-
System functionsdistribution of single lines
Dimensions
-
Width of rail mounted device (RMD)1 modules
Attenuation
-
Distribution attenuation3 dB
Installation, mounting
-
Mounting typedin-Rail
-
Installation modeRail mounted unit (RMD)
Connection
-
Bus connection2-wire, for video door stations ; 2-wire, for video indoor stations
Cable
-
Conductor Ø0.5…0.8 mm
Use
-
System technology2-wire
-
Video distributionfor distributing the incoming bus cable to the outgoing one ; for coupling the incoming bus cables to the outgoing ones ; unwired terminals must be completed with terminator
Software
-
Software versionV1000
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature5…40 °C
-
Storage/transport temperature-20…60 °C
-
Relative humidity (without condensation)0…65 %
Identification
-
Main design lineT electronics
Downloads
-
Product image
-
Installation manual
Installation manuals for RED612X
PDF396 KB -
Declaration of conformity
EU Declaration of conformity for RED612X
Declaration of Conformity
PDF201 KB -
RoHS report
Pollutant guidelines for RED612X
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for RED612X
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation