Switching relay 2gang RMD i2Audio light grey RED113X
EAN-Nr.
3599430011078
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Functions
-
Functionswitching
-
System functionssubscriber-related switching and control functions
Compatibility
-
Compatibilityfor information on indoor stations that can be used, see notes in the operating instructions
Controls and indicators
-
ControlActivation via door call, storey call and/or internal call ; Activation via a BSR-200 switching relay
-
Switching and control operationsDoor release buttons ; Buttons for impulse switch or stairway light timer activation ; control by means of light, door release and comfort buttons of the indoor stations
Voltage
-
Operating voltage over bus22…26 V DC
-
NO contact switching voltagemax. 24 V
Electric current
-
No contact switching currentmax. 1 A
Dimensions
-
Width of rail mounted device (RMD)3 modules
LED control
-
LEDwith status LEDs for switching contacts
Installation, mounting
-
Installation modeRail mounted unit (RMD)
Connection
-
Bus connectioni2BUS audio
-
Connectiontwo potential-free relay switching contacts (NO contact)
Cable
-
Conductor Ø0.5…0.8 mm
Settings
-
Device addressingrotary coding switch (one-man commissioning)
Use
-
System technologyi2 Audio
Software
-
Software versionV2020
Safety
-
REACH conformNo
-
Halogen freeNo
Use conditions
-
Operating temperature5…40 °C
-
Storage/transport temperature-20…60 °C
-
Relative humidity (without condensation)0…65 %
Identification
-
Main design lineT electronics
Downloads
-
Product image
-
Instruction manual
Instruction manuals for RED113X
PDF273 KB -
Installation manual
Installation manuals for RED113X
PDF396 KB -
Declaration of conformity
EU Declaration of conformity for RED113X
Declaration of Conformity
PDF200 KB -
RoHS report
Pollutant guidelines for RED113X
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation