Switching relay 1gang with input RMD i2Audio light grey RED112X
EAN-Nr.
3599430011061
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Functions
-
Functionswitching
-
System functionsfunction-related switching and control functions
-
Operating modeTristate switch, rotary coding switch
Compatibility
-
Compatibilityfor information on indoor stations that can be used, see notes in the operating instructions
Controls and indicators
-
ControlActivation via audio and/or video door calls ; Activation via a BSR-140 switching relay in function relay mode
-
Switching and control operationscontrol by means of light, door release and comfort buttons of the indoor stations ; Door release buttons ; Buttons for impulse switch or stairway light timer activation ; potential-free button input to transmit a door release or light command via the bus
Voltage
-
Operating voltage over bus22…26 V DC
-
Input voltage control input12 V AC/DC
Dimensions
-
Width of rail mounted device (RMD)2 modules
Installation, mounting
-
Installation modeRail mounted unit (RMD)
Connection
-
Bus connectioni2BUS audio
-
Connectionpotential-free relay switching contact (change-over contact)
Cable
-
Conductor Ø0.5…0.8 mm
Settings
-
Device addressingrotary coding switch (one-man commissioning)
Use
-
System technologyi2 Audio
Software
-
Software versionV1012
Safety
-
REACH conformNo
-
Halogen freeNo
Use conditions
-
Operating temperature5…40 °C
-
Storage/transport temperature-20…60 °C
-
Relative humidity (without condensation)0…65 %
Identification
-
Main design lineT electronics
Downloads
-
Product image
-
Instruction manual
Instruction manuals for RED112X
PDF214 KB -
Installation manual
Installation manuals for RED112X
PDF396 KB -
Declaration of conformity
EU Declaration of conformity for RED112X
Declaration of Conformity
PDF200 KB -
RoHS report
Pollutant guidelines for RED112X
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation