Output coupler Audio RMD 2-wires DIN RED311X
EAN-Nr.
3599430011016
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Functions
-
Functionextending
-
System functionsdecoupling of an i2BUS audio bus cable
Dimensions
-
Width of rail mounted device (RMD)1 modules
Attenuation
-
Transmission loss0 dB
Installation, mounting
-
Installation modeRail mounted unit (RMD)
Connection
-
Bus connection2-wire, for video door stations ; 2-wire, for video indoor stations ; i2BUS audio, for audio components
Cable
-
Conductor Ø0.5…0.8 mm
Use
-
System technologyi2 Audio
-
Video distributionbus cable 1x incoming in 1x outgoing, 1x audio branching off ; unwired terminals must be completed with terminator
Software
-
Software versionV1000
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature5…40 °C
-
Storage/transport temperature-20…60 °C
-
Relative humidity (without condensation)0…65 %
Identification
-
Main design lineT electronics
Downloads
-
Product image
-
Instruction manual
Instruction manuals for RED311X
PDF826 KBInstruction manuals for RED311X
Manual for RED3XX - AUDIO output coupler 2-wire (DE-IT-FR-NL-EN 2015-08)
PDF130 KB -
Installation manual
Installation manuals for RED311X
PDF396 KB -
Declaration of conformity
EU Declaration of conformity for RED311X
Declaration of Conformity
PDF199 KB -
RoHS report
Pollutant guidelines for RED311X
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for RED311X
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation