Line coupler light/door release contact RMD 2-wire grey/light grey RED111X
EAN-Nr.
3599430011054
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes.
Technical characteristics
Functions
-
Functionextending
-
System functionscoupling of single lines
Compatibility
-
Compatibilityfor information on indoor stations and cameras that can be used, see notes in the operating instructions
Connectivity
-
Video signal amplification20 dB
-
Audio lines3 simultaneous voice channels in backbone ; 1 voice channel in line ; simultaneous calls in multiple lines, if not occupied
Voltage
-
Switching voltage door release contactmax. 24 V
-
Switching voltage light contactmax. 24 V
Electric current
-
Current consumption (operation)≈ 90 mA
-
Current consumption (idle)≈ 60 mA
-
Switching current door release contactmax. 1 A
-
Switching current light contactmax. 1 A
Dimensions
-
Width of rail mounted device (RMD)6 modules
-
Backbone cable length< 300 m
Power
-
Power consumption (operation)≈ 3 W
-
Power consumption (standby)≈ 2 W
Power supply
-
Operating voltage via power supply28 V DC
Materials
-
Colour independent of design lineslight grey
LED control
-
LEDwith power/overload, data traffic and backbone status LEDs
Installation, mounting
-
Mounting typedin-Rail
-
Installation modeRail mounted unit (RMD)
Connection
-
Bus connection2-wire, for video door stations ; 2-wire, for video indoor stations ; i2BUS audio, for audio components
-
Door stations per systemmax. 150
-
Intercoms per systemmax. 256
-
Line coupler per systemmax. 64
-
Connectionfor backbone cascading (2x RJ45) ; Power supply via video power supply unit ; infeed output for bus components ; potential-free door release and light switching contact ; with connection for floating output
Cable
-
Conductor Ø0.5…0.8 mm
-
Cable length to door stationmax. 100 m
-
Cable length to intercommax. 150 m
Settings
-
Delay time, adjustable1 s…5 mn
-
Device addressingrotary coding switch (one-man commissioning)
Scope of delivery
-
Componentintegrated switching relay for door release and light (stair light time switch) ; Integrated video signal amplifier for door station line
Equipment
-
Door release unlocking time1…10 s
Use
-
System technology2-wire
Software
-
Software versionV1112
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
-
Protectiondoor release protected against manipulation installable
Use conditions
-
Operating temperature5…40 °C
-
Storage/transport temperature-20…60 °C
-
Relative humidity (without condensation)0…65 %
Identification
-
Main design lineT electronics
Downloads
-
Product image
-
Instruction manual
Instruction manuals for RED111X
PDF343 KB -
Installation manual
Installation manuals for RED111X
PDF396 KB -
Declaration of conformity
EU Declaration of conformity for RED111X
PDF315 KB -
RoHS report
Pollutant guidelines for RED111X
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for RED111X
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation