Distributor/branch 1 way RMD 2-wires RED611X
EAN-Nr.
3599430010989
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Functions
-
System functionsbranches of a stub line
Dimensions
-
Width of rail mounted device (RMD)1 modules
Attenuation
-
Transmission loss1 dB
Installation, mounting
-
Mounting typedin-Rail
-
Installation modeRail mounted unit (RMD)
Connection
-
Bus connection2-wire, for video door stations ; 2-wire, for video indoor stations
Cable
-
Conductor Ø0.5…0.8 mm
Use
-
System technology2-wire
-
Video distributionfor branching off the bus cable from the continuous bus cable ; unwired terminals must be completed with terminator
Software
-
Software versionV1000
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature5…40 °C
-
Storage/transport temperature-20…60 °C
-
Relative humidity (without condensation)0…65 %
Identification
-
Main design lineT electronics
Downloads
-
Product image
-
Installation manual
Installation manuals for RED611X
PDF396 KB -
Declaration of conformity
EU Declaration of conformity for RED611X
Declaration of Conformity
PDF199 KB -
RoHS report
Pollutant guidelines for RED611X
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for RED611X
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation