![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
RJ45 socket gallery cat.6 FTP 2 modules 45° inside WXF231
EAN
3250617192316
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
TypeUAE/IAE (ISDN)
-
Fixing modeflush-mounting
Connectivity
-
Outletwith 45° oblique outlet
Dimensions
-
Depth34.6 mm
-
Height45 mm
-
Width45 mm
Capacity
-
Number of sockets1
Materials
-
Colourdark grey
-
RAL colourRAL 7011 - Iron grey
-
Surface appearancematt
Connection
-
Connection cross-sect. rigid cable0,5 - 0,65 mm²
-
Connector typeshielding connection via Clip
Cable
-
AWG rangeAWG 26-22
Standards
-
European directive WEEEconcerned
Safety
-
IK protection code against mecanical impactsIK02
-
Protection index IPIP20
-
Protectionwith optional dust protection hinged covers
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Application, usageCommunication technology
-
Rangegallery
-
CompositionMiddle plate
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WXF231
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for WXF231
Deklaracja zgodności UE
PDF306 KBEU Declaration of conformity for WXF231
PDF104 KB -
ProductEnvironmentProfile
Product environmental profile for WXF231
PDF325 KBProduct environmental profile for WXF231
PDF408 KB -
ProductROHS
Pollutant guidelines for WXF231
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WXF231
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation