RJ45 socket gallery cat.6 UTP 2 modules 45° inside WXF230
EAN
3250617192309
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
TypeFTP
Connectivity
-
Outletwith 45° oblique outlet
Dimensions
-
Depth34.6 mm
-
Height45 mm
-
Width45 mm
Capacity
-
Number of sockets1
Materials
-
Surface appearancematt
Connection
-
Connection cross-sect. rigid cable0,5 - 0,65 mm²
-
Connector typeshielding connection via Clip
Cable
-
AWG rangeAWG 26-22
Standards
-
European directive WEEEconcerned
Safety
-
REACH conformYes
-
RoHS conformYes
-
Protectionwith optional dust protection hinged covers
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Application, usageCommunication technology
-
Rangegallery
-
CompositionMiddle plate
Downloads
-
Product image
-
Instruction manual
Instruction manuals for WXF230
PDF1 MB -
Declaration of conformity
EU Declaration of conformity for WXF230
Deklaracja zgodności UE
PDF306 KBEU Declaration of conformity for WXF230
PDF104 KB -
PEP document
Product environmental profile for WXF230
PDF325 KB -
RoHS report
Pollutant guidelines for WXF230
REACH declaration WXF230 (english)
PDF33 KBPollutant guidelines for WXF230
RoHS declaration WXF230 (english)
PDF33 KB
More documentation