RJ45 gallery cat.6A STP 2M 45° inside • WXF233 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • European Stand­ards wiring accessories
          • gallery
          • Socket mech­an­isms
          • RJ45
          • WXF233
          Image  WXF233 of the product Hager Africa | Hager Africa
          Image  WXF233 of the product Hager Africa | Hager Africa

          RJ45 socket gallery cat.6A STP 2 modules 45° inside

          WXF233

          Image  WXF233 of the product Hager Africa | Hager Africa
          Image  WXF233 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          RJ45 socket gallery cat.6A STP 2 modules 45° inside WXF233

          EAN
          3250617192330
          Packaging
          5 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type
            FTP
          Connectivity
          • Outlet
            with 45° oblique outlet
          Dimen­sions
          • Depth
            38 mm
          • Height
            45 mm
          • Width
            45 mm
          Atten­u­ation
          • Trans­mis­sion loss
            3 dB
          Capa­city
          • Number of sockets
            1
          Mater­ials
          • Surface appear­ance
            matt
          Connec­tion
          • Connec­tion cross-sect. rigid cable
            0,5 - 0,65 mm²
          • Connector type
            shielding connec­tion via Clip
          Cable
          • AWG range
            AWG 26-22
          Stand­ards
          • European directive WEEE
            concerned
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Protec­tion
            with optional dust protec­tion hinged covers
          Use condi­tions
          • Oper­ating temper­ature
            -10…35 °C
          • Stor­age/trans­port temper­ature
            -10…50 °C
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            Commu­nic­a­tion tech­no­logy
          • Range
            gallery
          • Compos­i­tion
            Middle plate

          Downloads

          • Product image

            Image WXF233  | Hager Africa

            Product Image WXF233

          • Instruction manual

            Image Instruction manuals for WXF233  | Hager Africa

            Instruction manuals for WXF233

            PDF
            1 MB
          • Declaration of conformity

            Image EU Declaration of conformity for WXF233  | Hager Africa

            EU Declaration of conformity for WXF233

            Deklaracja zgodności UE

            PDF
            306 KB
            Image EU Declaration of conformity for WXF233  | Hager Africa

            EU Declaration of conformity for WXF233

            PDF
            104 KB
          • PEP document

            Image Product environmental profile for WXF233  | Hager Africa

            Product environmental profile for WXF233

            PDF
            325 KB
          • RoHS report

            Image Pollutant guidelines for WXF233  | Hager Africa

            Pollutant guidelines for WXF233

            REACH declaration WXF233 (english)

            PDF
            33 KB
            Image Pollutant guidelines for WXF233  | Hager Africa

            Pollutant guidelines for WXF233

            RoHS declaration WXF233 (english)

            PDF
            33 KB
          More documentation

          Accessories mandatory

          See more

          Discover more of this product range

            5
          • 1
            WXF221 - RJ45 socket gallery cat.5E UTP
            WXF221
            RJ45 socket gallery cat.5E UTP
          • 2
            WXF222 - RJ45 socket Gallery cat.5E FTP
            WXF222
            RJ45 socket Gallery cat.5E FTP
          • 3
            WXF224 - RJ45 socket gallery cat.6 FTP
            WXF224
            RJ45 socket gallery cat.6 FTP
          • 4
            WXF225 - RJ45 socket gallery cat.6 UTP
            WXF225
            RJ45 socket gallery cat.6 UTP
          • 5
            WXF226 - RJ45 socket gallery cat.6 STP
            WXF226
            RJ45 socket gallery cat.6 STP

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group