Rocker RJ45 socket gallery 45° 2 modules titane WXD230T
EAN
3250617190145
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
TypeModular Jack
-
Fixing modeClipped
Connectivity
-
Outletwith 45° oblique outlet
Dimensions
-
Depth8.4 mm
-
Height45 mm
-
Width45 mm
Capacity
-
Number of sockets1
Materials
-
Free area for finishing nametitane
-
Surface appearancesatin finish
Equipment
-
Supporting plate / Supporting ringwithout supporting ring
Standards
-
European directive WEEEnot concerned
Safety
-
IK protection code against mecanical impacts05
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Application, usageCommunication technology
-
Rangegallery
-
Compositionother
-
With imprintNo
Downloads
More documentation