Rocker RJ45 socket gallery 45° 2 modules pure-white WXD230B
EAN
3250617190114
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
TypeModular Jack
-
Fixing modeClipped
Connectivity
-
Outletwith 45° oblique outlet
Dimensions
-
Depth8.4 mm
-
Height45 mm
-
Width45 mm
Capacity
-
Number of sockets1
Materials
-
Free area for finishing namepure
-
Colourwhite
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
Equipment
-
Supporting plate / Supporting ringwithout supporting ring
Standards
-
European directive WEEEnot concerned
Safety
-
IK protection code against mecanical impacts05
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Application, usageCommunication technology
-
Rangegallery
-
Compositionother
-
With imprintNo
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WXD230B
PDF104 KBEU Declaration of conformity for WXD230B
Deklaracja zgodności UE
PDF306 KB -
ProductROHS
Pollutant guidelines for WXD230B
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WXD230B
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation