![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Rocker RJ45 socket gallery 45° 2 modules dune WXD230D
EAN
3250617190121
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
TypeModular Jack
-
Fixing modeClipped
Connectivity
-
Outletwith 45° oblique outlet
Dimensions
-
Depth8.4 mm
-
Height45 mm
-
Width45 mm
Capacity
-
Number of sockets1
Materials
-
Free area for finishing namedune
-
RAL colourRAL 1013 - Oyster white
-
Type of surface treatmentuntreated
Equipment
-
Supporting plate / Supporting ringwithout supporting ring
Standards
-
European directive WEEEnot concerned
Safety
-
IK protection code against mecanical impacts05
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Application, usageCommunication technology
-
Rangegallery
-
Compositionother
-
With imprintNo
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WXD230D
PDF104 KB -
ProductROHS
Pollutant guidelines for WXD230D
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation