The Hager Gallery 2-gang vertical 71 mm oak plate provides a refined finish for switches and sockets. Real oak veneer with matt finish on durable PC offers warmth and robustness. Slim 158.7×92×9.3 mm profile saves space. Rated IK05 and IP21 for indoor impact and ingress protection. Vertical mounting ensures neat alignment; ideal for residential interiors seeking natural aesthetics and reliable durability.
EAN
3250617197984
Packaging
1 Piece
Gallery plate 3-gang vertical 71mm Oak matt IP21 IK05 WXP4742
Also available in
Number of gangs
Complete your system
Must-have accessories
WXA450
Frame gallery 2 modules
Optional accessories
-
Cover for push button 22 products available -
Information light signal for domestic switching devices 3 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available
Compatible products
-
Referenced by 3 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs2
Materials
-
ColourOak
-
RAL code1011
-
Surface finishMatt
-
MaterialOak, Polycarbonate (PC), Wood
-
TreatmentPlated
Dimensions
-
Height158.70 mm
-
Width92 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionVertical
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP4742
Plate gallery 2 gang vertical 71mm oak wood material
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
Declaration of conformity en-GB 2026-08-24
PDF454,28 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation