The Hager Gallery 3-gang vertical plate (57 mm spacing) provides a sleek finish for switches or sockets while protecting mechanisms. Made from durable varnished polycarbonate with a matt blue (RAL 5025) “River” finish, it offers IK05 impact resistance and IP21 protection. Compact at 202 x 92 x 9.3 mm, it installs vertically for neat, space-saving layouts in residential or light commercial interiors.
EAN
3250617198264
Packaging
1 Piece
Gallery plate 4 modules 57mm Blue RAL5025 Matt PC Horizontal IP21 IK05 WXP0723
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Must-have accessories
WXA450
Frame gallery 2 modules
Optional accessories
-
Cover for push button 20 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available -
Socket outlet 1 products available -
Illumination insert for domestic switching devices 3 products available -
Centre piece for switch or push button 6 products available
Complete your system
Technical properties
Capacity
-
Number of gangs3
Materials
-
ColourBlue
-
RAL code5025
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height202 mm
-
Width92 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionVertical
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP0723
Plate gallery plastic plastic 3 gang vertical 57mm river
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
Declaration of conformity en-GB 2026-08-24
PDF454,28 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation