The Hager Gallery 3-gang vertical plate (57 mm spacing) delivers a neat finish for switches or sockets in homes or light commercial spaces. Made from varnished matt polycarbonate in Eglantine Red (RAL 3012), it pairs style with durability. Slim 9.3 mm profile, 202 x 92 mm. IK05 impact resistance and IP21 indoor protection. Designed for vertical mounting to align and group devices cleanly.
EAN
3250617199995
Packaging
1 Piece
Gallery cover plate 4 modules 57mm PC Matt Eglantine IP21 IK05 Horizontal WXP0623
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Must-have accessories
WXA450
Frame gallery 2 modules
Optional accessories
-
Cover for push button 20 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available -
Socket outlet 1 products available -
Illumination insert for domestic switching devices 3 products available -
Centre piece for switch or push button 6 products available
Complete your system
Technical properties
Capacity
-
Number of gangs3
Materials
-
ColourRed
-
RAL code3012
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height202 mm
-
Width92 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionVertical
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP0623
Plate gallery plastic plastic 3 gang vertical 57mm eglantine
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
Declaration of conformity en-GB 2026-08-24
PDF454,28 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation