The Hager Gallery 3-gang vertical plate (57 mm spacing) provides a clean finish and protection for switches or sockets in residential and commercial settings. Made of glossy polycarbonate in dune/white (RAL1013), 202 x 92 mm, it offers IP21 protection and IK05 impact resistance. Durable, easy to clean, and space-efficient, it ensures a neat, consistent look without a labelling field.
EAN
3250617199605
VPE
1 piece
Gallery plate 4 modules 57mm spacing Horizontal PC Glossy White IP21 IK05 WXP0323
Phase out product: please contact your electrical wholesaler for availability
product.page.accessories.title
product.page.accessories.must_have_products.title
WXA450
Frame gallery 2 modules
product.page.accessories.associated-products
-
Cover for push button 20 product.page.accessories.products-available -
Touch sensor for bus system 11 product.page.accessories.products-available -
Movement sensor for bus system 2 product.page.accessories.products-available -
Socket outlet 1 product.page.accessories.products-available -
Illumination insert for domestic switching devices 3 product.page.accessories.products-available -
Centre piece for switch or push button 6 product.page.accessories.products-available
product.page.accessories.title-modal
Technical characteristics
Capacity
-
Number of gangs3
Materials
-
ColourWhite
-
RAL code1013
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
-
TreatmentUntreated
Dimensions
-
Height202 mm
-
Width92 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionVertical
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet WXP0323
Plate gallery plastic plastic 3 gang vertical 57mm dune
PDF -
ProductInspectionCertificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
ProductECDeclaration
Declaration of conformity International 2022-03-02
PDF99,87 kB
Declaration of conformity en-GB 2026-08-24
PDF454,28 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation