Plate gallery plastic plastic1K 8 modules + 8 modules night WXP0296
EAN
3250617192125
Packaging
5
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Control element/cover plate for domestic switching devices 28 products available -
Dimmer 2 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available -
USB power supply 1 products available -
Cable outlet for domestic switching devices 1 products available
Complete your system
Technical properties
Capacity
-
Number of gangs2
Materials
-
ColourJet black
-
RAL code9005
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height164 mm
-
Width235 mm
-
Depth9.30 mm
-
Number of units horizontal2
-
Number of units vertical2
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
undefined
PDF -
Declaration of conformity
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation