The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • FW surface-­mounted distri­bu­tion board
    • UZ61M6
    The Hager Univers perforated mounting plate 870x247 mm provides a robust steel surface for secure equipment installation in enclosures. Supplied with mounting screws, it enables quick, tidy assembly and flexible cable routing thanks to its perforations. Ideal for organizing devices and accessories in electrical panels, ensuring durability, stability, and efficient panel layout.
    EAN
    3250616367197
    Packaging
    1 Piece
    • FW surface-­mounted distri­bu­tion board

    Univers perforated steel mounting plate 720x247 mm with screws UZ61M6

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Univers perforated steel mounting plate 720x247 mm with screws

    UZ61M6

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Earthing rail for distri­bu­tion board 1 products available

    Compatible products

    • Referenced by 26 products available

    Complete your system

    • Earthing rail for distri­bu­tion board
    • UL01G1

      Connection earth, 1 pole 1, 5mm²

      €0.00  / *

    Referenced by

    • FWB62S

      FWB encl., univers, 6-rows 144 modules cl.II IP44 w.plain door, 950x500x161mm, QC

      €0.00  / *
    • FWB73GS

      FWB encl., univers, surface mount., IP44, classII, w. transp.door, 1100x800x161mm, QC

      €0.00  / *
    • FWB64S

      FWB encl., univers, 6-rows 288 modules cl.II IP44 w.plain door, 950x1050x161mm, QC

      €0.00  / *
    • FWB62GS

      FWB encl. univers, surface mount., IP44, classII, w. transp.door, 950x550x161mm, QC

      €0.00  / *
    • FWB81S

      FWB encl., univers, 8-rows 96 modules cl.II IP44 w.plain door, 1250x300x161mm, QC

      €0.00  / *
    • FWB73N3

      FWB encl., univers, IP44, classII, 180mod, interaxis 150mm, 1100x800x161mm

      €0.00  / *
    • FWB74S

      FWB encl., univers, 7-rows 336 modules cl.II IP44 w.plain door, 1100x1050x161mm, QC

      €0.00  / *
    • FWB74N3

      FWB encl., univers, IP44, classII, 240mod, interaxis 150mm, 1100x1050x161mm

      €0.00  / *
    • FWB63N3

      FWB encl., univers, IP44, classII, 144mod, interaxis 150mm, 950x800x161mm

      €0.00  / *
    • FWB63GS

      FWB encl. univers, surface mount. IP44, classII, w. transp.door, 950x800x161mm, QC

      €0.00  / *
    • FWB62N3

      FWB encl., univers, IP44, classII, 96mod, interaxis 150mm, 950x550x161mm

      €0.00  / *
    • FWB61GS

      FWB encl. univers, surface mount., IP44, classII, w. transp.door, 950x300x161mm, QC

      €0.00  / *
    • FWB73S

      FWB encl., univers, 7-rows 252 modules cl.II IP44 w.plain door, 1100x800x161mm, QC

      €0.00  / *
    • FWU81D

      FW flush encl. 1x8-rows, empty, IP30, classII, niche 1257x315x115mm

      €0.00  / *
    • FWB72N3

      FWB encl., univers, IP44, classII, 120mod, interaxis 150mm, 1100x550x161mm

      €0.00  / *
    • FWB72S

      FWB encl., univers, 7-rows 168 modules cl.II IP44 w.plain door, 1100x550x161mm, QC

      €0.00  / *
    • FWB71S

      FWB encl., univers, 7-rows 84 modules cl.II IP44 w.plain door, 1100x300x161mm, QC

      €0.00  / *
    • FWB63S

      FWB encl., univers, 6-rows 216 modules cl.II IP44 w.plain door, 950x800x161mm, QC

      €0.00  / *
    • FWB61S

      FWB encl., univers, 6-rows 72 modules cl.II IP44 w.plain door, 950x300x161mm, QC

      €0.00  / *
    • FWB72GS

      FWB encl. univers, surface mount., IP44, classII, w. transp.door, 950x550x161mm, QC

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      870 mm
    • Width
      247 mm
    Mater­ials
    • Material
      Steel

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration UZ61M6
    PDF
    RoHS report UZ61M6
    PDF

    Downloads

    • Image UZ61M6  | Hager Africa

      Product Image UZ61M6

    • Product datasheet

      Image Hager Product data sheet UZ61M6  | Hager Africa

      Hager Product data sheet UZ61M6

      Mounting plate, univers, 870x247mm, perforated, with mounting screws

      PDF
    • Handbook

      Image 6LE007924C_EN  | Hager Africa


      6LE007924C_EN

      Surface boards and accessories (EN)

      PDF
      34,45 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
    More documentation

    Discover more of this product range

      5
    • 1
      FWB71GS - FWB Surface Enclosure IP44 Class II 6-row 72M 125A Transparent Door
      FWB71GS
      FWB encl. univers, surface mount., IP44, classII, w. transp.door, 1100x300x161mm, QC
    • 2
      FWB34S - FWB encl. univers,3-rows 144 modules cl.II IP44 w.plain door, 500x1050x161mm,QC
      FWB34S
      FWB encl. univers, 3-rows 144 modules cl.II IP44 w.plain door, 500x1050x161mm, QC
    • 3
      FWB44S - FWB encl.,univers,4-rows 192 modules cl.II IP44 w.plain door, 650x1050x161mm,QC
      FWB44S
      FWB encl., univers, 4-rows 192 modules cl.II IP44 w.plain door, 650x1050x161mm, QC
    • 4
      FWB72GS - FWB surface enclosure IP44 Class II 6-row 144M 125A transp. door 950x550x161
      FWB72GS
      FWB encl. univers, surface mount., IP44, classII, w. transp.door, 950x550x161mm, QC
    • 5
      FWB51GS - Univers enclosure surface-mount IP44 Class II 650x800x165 4-row 144M transp door
      FWB51GS
      FWB encl. univers, surface mount., IP44, classII, w. transp.door, 800x300x161mm, QC

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group